| Name | Specifications | Model | |||
|---|---|---|---|---|---|
| Expansion Units | Inputs | 8 inputs | NPN | One Expansion Unit can be mounted to one
CRT1-ID16(-1), CRT1-OD16(-1), CRT1-ROS16, or CRT1-ROF16 Digital I/O Slave. |
XWT-ID08 |
| PNP | XWT-ID08-1 | ||||
| Outputs | 8 outputs | NPN | XWT-OD08 | ||
| PNP | XWT-OD08-1 | ||||
| Inputs | 16 inputs | NPN | XWT-ID16 | ||
| PNP | XWT-ID16-1 | ||||
| Outputs | 16 outputs | NPN | XWT-OD16 | ||
| PNP | XWT-OD16-1 | ||||