| Model | G9SX-SM032-[] |
|---|---|
| Rated supply voltage | 24 VDC |
| Operating voltage range | -15% to 10% of rated supply voltage |
| Power consumption * | 4 W max. |
Standstill Monitoring Unit
last update: September 24, 2012
| Model | G9SX-SM032-[] |
|---|---|
| Rated supply voltage | 24 VDC |
| Operating voltage range | -15% to 10% of rated supply voltage |
| Power consumption * | 4 W max. |
* Power consumption of loads not included.
| Model | G9SX-SM032-[] |
|---|---|
| Rated Input voltage | Standstill detection input (between Z1 and Z2 and between Z3 and Z4) *1 480 VAC max. (120Hz max.) *2 |
| Internal impedance | Standstill detection input: Approx. 660 kΩ EDM input: Approx. 2.8 kΩ *3 |
*1. Input the motor phase-to-phase voltage between Z1 and Z2 and between Z3 and Z4.
*2. When a motor with AC240V or more is used, connect neutral point of the power supply to earth.
*3. Use a contact that is applicable to microloads (24 VDC, 5 mA) for connection to the EDM input.
| Model | G9SX-SM032-[] |
|---|---|
| Safety standstill detection output * 1 | Source output (PNP), load current: 0.3 A DC max. * 2 |
| Auxiliary output (output monitor/error) | Source output (PNP), load current: 100 mA DC max. |
| Model | G9SX-SM032-[] | |
|---|---|---|
| Over-voltage category (IEC/EN 60664-1) | III | |
|
Response time (Standstill detection ON to OFF) |
50 ms max. | |
|
Detection voltage (Standstill detection voltage) |
Standard Configuration: 10 mV max. User Configuration: 100 mV max. |
|
| ON-state residual voltage | 3.0 V max. (Safety standstill detection outputs and auxiliary outputs) | |
| OFF-state leakage current | 0.1 mA max. (Safety standstill detection outputs and Auxiliary outputs) | |
|
Maximum cable length for standstill detection inputs and EDM inputs |
100 m max. (External connection impedance: 100 Ω max. and 10 nF max.) | |
|
Insulation resistance |
Between standstill detection inputs (Z1,Z2⇔Z3,Z4) |
100 MΩ min., 500 VDC megger |
|
Between standstill detection input terminals connected together and other input and output terminals connected together |
||
|
Between all terminals without standstill detection input terminals connected together and DIN rail |
||
|
Between standstill detection input terminals connected together and DIN rail. |
||
|
Dielectric strength |
Between standstill detection inputs (Z1,Z2⇔Z3,Z4) |
2,000 VAC for 1 min. |
|
Between standstill detection input terminals connected together and Power supply input terminals and other input and output terminals connected together |
2,200 VAC for 1 min. | |
|
Between all terminals without standstill detection input terminals connected together and DIN rail |
500 VAC for 1 min. | |
|
Between standstill detection input terminals connected together and DIN rail. |
2,200 VAC for 1 min. | |
| Vibration resistance | Frequency: 10 to 55 to 10 Hz, 0.375-mm single amplitude (0.75-mm double amplitude) |
|
|
Mechanical shock resistance |
Destruction | 300 m/s2 |
| Malfunction | 100 m/s2 | |
| Ambient temperature | -10 to +55 °C (no icing or condensation) | |
| Ambient humidity | 25% to 85% | |
| Degree of protection | Terminal block : IP20, Main body : IP40 | |
| Terminal tightening torque * | 0.6Nm | |
| Weight | Approx. 200 g | |
* For G9SX-SM032-RT (with screw terminals)
last update: September 24, 2012