Solid State Relays for Heaters
Compact, Slim-profile SSRs with Heat Sinks. Models with No Zero Cross for a Wide Range of Applications.
Displaying individual registered product index. Select and click for details.
| Model Number | Description |
|---|---|
|
|
Solid State Relays for Heaters, Single-phase, Applicable load 35 A at 100 to 240 VAC, With zero cross function |
|
|
Solid State Relays for Heaters, Single-phase, Applicable load 35 A at 100 to 240 VAC, Without zero cross function |
|
|
Solid State Relays for Heaters, Single-phase, Applicable load 45 A at 100 to 240 VAC, With zero cross function |
|
|
Solid State Relays for Heaters, Single-phase, Applicable load 45 A at 100 to 240 VAC, Without zero cross function |
|
|
Solid State Relays for Heaters, Single-phase, Applicable load 15 A at 200 to 480 VAC, With zero cross function |
|
|
Solid State Relays for Heaters, Single-phase, Applicable load 15 A at 200 to 480 VAC, Without zero cross function |
|
|
Solid State Relays for Heaters, Single-phase, Applicable load 25 A at 200 to 480 VAC, With zero cross function |
|
|
Solid State Relays for Heaters, Single-phase, Applicable load 25 A at 200 to 480 VAC, Without zero cross function |
|
|
Solid State Relays for Heaters, Single-phase, Applicable load 35 A at 200 to 480 VAC, With zero cross function |
|
|
Solid State Relays for Heaters, Single-phase, Applicable load 35 A at 200 to 480 VAC, Without zero cross function |
|
|
Solid State Relays for Heaters, Single-phase, Applicable load 45 A at 200 to 480 VAC, With zero cross function |
|
|
Solid State Relays for Heaters, Single-phase, Applicable load 45 A at 200 to 480 VAC, Without zero cross function |