• Select the best interface for each application: Fujitsu connectors and MIL connectors.
• Select sinking outputs or sourcing outputs. The CJ1W-MD232 has load short-circuit protection.
• The ON and OFF response times can be set to between 0 and 32 ms in the Setup in the CPU Unit.
• Mixed I/O Units with 5-V TTL inputs are also available. *
• A wide variety of Connector-Terminal Block Conversion Units are available to allow you to easily wire external I/O devices.
* Applies to the CJ1W-MD563.