Page top

H5AN

Digital Timer

H5AN

DIN-sized (72 × 72 mm) Quartz Timer with Multiple Functions

Operation
system
Resetting system No. of digits Backup power
supply function for
memory protection
Model
Time-limit
operation,
integrating
operation
Power-OFF resetting
(excluding -M),
external resetting,
manual resetting,
automatic resetting
4 digits (switch-selectable):
0.01 to 99.99 s, 0.1 to 999.9 s, 1 to 9999 s,
0.1 to 999.9 min, 0.1 to 999.9 hrs, 1 to
9999 hrs, 1 s to 99 min 59 s, 1 min to 99
hrs 59 min
Not provided H5AN-4D
Can be enabled and
disabled with a DIP
switch.
H5AN-4DM

Note: 1. Specify both the model number and supply voltage when ordering.
           2. The Timer is supplied with two mounting fixtures.