Page top

CP1E

CP-series CP1E CPU Units

CP1E

Cost-effective CP1E with Enhanced Expandability for Analog and Temperature Control

• New CP1E CPU Units now available.

- Lineup including CPU Units with built-in three ports: USB, RS-232C, RS-485.

- The depth of CPU Units with RS-232C connectors is reduced by 20 mm. (N30/40/60S(1))

• Easy connection with computers using commercially available USB cables.

• With E30/40/60(S), N30/40/60(S[]) or NA20 CPU Units, Add I/O, Analog I/O or Temperature Inputs by Connecting Expansion Units or Expansion I/O Units.

• Input interrupts

• Complete High-speed Counter Functionality.

• Versatile pulse control for Transistor Output for N14/20/30/40/60(S[]) or NA20 CPU Units.

• PWM Outputs for Transistor Output for N14/20/30/40/60(S[]) or NA20 CPU Units.

• Mounting Serial Option Boards, Ethernet Option Board and Analog Option Board to N30/40/60 or NA20 CPU Units.

• Built-in analog I/O, two inputs and one output, for NA-type CPU Units.