Because the A22TK Safety Key Selector Switch uses the same key as the Guard Lock Safety-door Switch, the operator is prevented from forgetting to remove the key. The result is a safer working environment when performing maintenance.
Safety Key Selector Switch
            
        
last update: January 6, 2014
Because the A22TK Safety Key Selector Switch uses the same key as the Guard Lock Safety-door Switch, the operator is prevented from forgetting to remove the key. The result is a safer working environment when performing maintenance.
       
       
    *To unify keys, specify the same key type.
       
       
    With the Selector Switch, it is possible to switch between normal operation mode (use of Door Switch is available) and maintenance mode (use of Enabling Grip Switch is available).
last update: January 6, 2014