Page top


Solid-state Timer


DIP Model Timer for PC Board Use Provides Contact and Solid-state Output

Four time ranges are selectable. Models suffixed -[]A[]: 1 s, 10 s, 1 min, 10 min. Models suffixed -[]B[]: 6 s, 60 s, 6 min, 60 min.

Timer can be cleaned while mounted on a PC Board with the sealing tape affixed.

Twenty-four-pin IC socket can be used for mounting the Timer.

Mountable on a 1-inch pitch rack. (H 19.5 × W 36.9 × D 17.75 mm)