Page top

H7E[]-N

Self-powered Totalizer

H7E[]-N

Compact Economical Totalizer with High Visibility Available with Backlit LCD Display

• Large display with 8.6-mm character height. 

• Includes new models with backlight for improved visibility in dimly lit places. (Requires 24-VDC power supply.) 

• Black and light-gray cases now available. 

• PNP/NPN universal DC voltage input types now available. 

• Battery is replaceable for Totalizer reuse and conservation of the environment. 

• Key-protect switch to prevent faulty reset key operation. 

• Dual operation mode. 

• Front face compatible with NEMA4/IP66. 

• Short body, all models have a depth of 48.5 mm. 

• Finger protection terminal block conforms to VDE0106, Part100. 

• Conforms to UL, CSA, and CE marking.
Conforms to EN61010-1 (pollution degree 2/overvoltage category III.) 

• Conforms to EMC standards and EN61326, thus allowing use in residential, commercial and light- and heavy-industry environments. 

• Six-language instruction manual provided. 

• PCB-mounting models available. (Requires 3-V power supply.)