Power MOS FET Relays
Power MOS FET Relays with the Same Shape as the G2R for Both AC and DC, Capable of 1 A Load Switching
Displaying individual registered product index. Select and click for details.
| Model Number | Description |
|---|---|
|
|
Power MOS FET Relay, Photovoltaic coupler, Applied output load: 1 A at 5 to 240 VAC/1 A at 5 to 100 VDC, Plug-in terminal, Operating indicator, Rated input voltage: 12 VDC |
|
|
Power MOS FET Relay, Photovoltaic coupler, Applied output load: 1 A at 5 to 240 VAC/1 A at 5 to 100 VDC, Plug-in terminal, Operating indicator, Rated input voltage: 24 VDC |
|
|
Power MOS FET Relay, Photovoltaic coupler, Applied output load: 1 A at 5 to 240 VAC/1 A at 5 to 100 VDC, Plug-in terminal, Operating indicator, Rated input voltage: 5 VDC |