Page top

Item list of Z

General-purpose Basic Switch

General-purpose Basic Switch Z

Best-selling Basic Switch Boasting High Precision and Wide Variety

Displaying individual registered product index. Select and click for details.

Count

All Items 1 - 20 of 132

Model Number Description
General-purpose Basic switch, Rated carry current 0.1 A, Contact gap 0.25 mm (high-sensitivity), Pin plunger
General-purpose Basic switch, Rated carry current 0.1 A, Contact gap 0.25 mm (high-sensitivity), Pin plunger, Screw terminal
General-purpose Basic switch, Rated carry current 0.1 A, Contact gap 0.25 mm (high-sensitivity), Pin plunger, Drip-proof type, Screw terminal
General-purpose Basic switch, Rated carry current 0.1 A, Contact gap 0.25 mm (high-sensitivity), Short spring plunger
General-purpose Basic switch, Rated carry current 0.1 A, Contact gap 0.25 mm (high-sensitivity), Short spring plunger, Screw terminal
General-purpose Basic switch, Rated carry current 0.1 A, Contact gap 0.25 mm (high-sensitivity), Panel mount plunger (medium OP)
General-purpose Basic switch, Rated carry current 0.1 A, Contact gap 0.25 mm (high-sensitivity), Panel mount plunger (medium OP), Screw terminal
General-purpose Basic switch, Rated carry current 0.1 A, Contact gap 0.25 mm (high-sensitivity), Short hinge roller lever
General-purpose Basic switch, Rated carry current 0.1 A, Contact gap 0.25 mm (high-sensitivity), Short hinge roller lever, Screw terminal
General-purpose Basic switch, Rated carry current 0.1 A, Contact gap 0.25 mm (high-sensitivity), Short hinge roller lever, Drip-proof type, Screw terminal
General-purpose Basic switch, Split-contact type, Rated carry current 10 A, Contact gap 1 mm (high capacity), Short spring plunger, Screw terminal
General-purpose Basic switch, Split-contact type, Rated carry current 10 A, Contact gap 1 mm (high capacity), Reverse short hinge roller lever, Screw terminal
General-purpose Basic switch, Split-contact type, Rated carry current 10 A, Contact gap 1 mm (high capacity), Panel mount roller plunger, Screw terminal
General-purpose Basic switch, Split-contact type, Rated carry current 10 A, Contact gap 1 mm (high capacity), Panel mount plunger, Screw terminal
General-purpose Basic switch, Split-contact type, Rated carry current 10 A, Contact gap 1 mm (high capacity), Slim spring plunger, Screw terminal
General-purpose Basic switch, Split-contact type, Rated carry current 10 A, Contact gap 1 mm (high capacity), Short hinge roller lever, Screw terminal
General-purpose Basic switch, Split-contact type, Rated carry current 10 A, Contact gap 1 mm (high capacity), Hinge lever, Screw terminal
General-purpose Basic switch, Split-contact type, Rated carry current 10 A, Contact gap 1 mm (high capacity), Pin plunger, Screw terminal
General-purpose Basic switch, Rated carry current 15 A, Contact gap 1.8 mm (high capacity), Pin plunger
General-purpose Basic switch, Rated carry current 15 A, Contact gap 1.8 mm (high capacity), Pin plunger, Screw terminal

All Items 1 - 20 of 132