| Rated voltage | Non-inductive load (A) | Inductive load (A) | ||||||
|---|---|---|---|---|---|---|---|---|
| Resistive load | Lamp load | Inductive load | Motor load | |||||
| NC | NO | NC | NO | NC | NO | NC | NO | |
| 
										8 VDC 14 VDC 30 VDC 125 VDC 250 VDC  | 
									10 10 10 10 3  | 
									3 3 3 3 1.5  | 
									1.5 1.5 1.5 1.5 0.75  | 
									10 10 10 7.5 2  | 
									10 10 10 6 1.5  | 
									5 5 5 5 2  | 
									2.5 2.5 2.5 2.5 1.5  | 
								|