| Rated voltage | Non-inductive load (A) | Inductive load (A) | ||||||
|---|---|---|---|---|---|---|---|---|
| Resistive load | Lamp load | Inductive load | Motor load | |||||
| NC | NO | NC | NO | NC | NO | NC | NO | |
|
125 VAC 250 VAC |
10 10 |
2 1.5 |
1 0.7 |
6 4 |
3 2 |
1.5 1 |
||
|
8 VDC 14 VDC 30 VDC 125 VAC 250 VDC |
10 10 10 0.5 0.25 |
3 3 3 |
1.5 1.5 1.5 |
6 6 4 0.05 0.03 |
5 5 3 |
2.5 2.5 1.5 |
||
| 0.5 0.25 |
0.05 0.03 |
|||||||