| Applicable OS | Windows XP/Vista/7/8/8.1/10/11 |
|---|---|
| Applicable software | CX-Thermo version 4.4 or higher |
| Applicable models | E5[]C Series/E5[]C-T Series, E5[]D Series and E5CB |
| USB interface standard | USB Specification 2.0 compliant |
| DTE rate | 38,400 bps |
| Connector specifications | Computer: USB (type A plug)
Temperature Controller: Dedicated serial connector |
| Power supply | Bus power (provided by the USB host controller) *1 |
| Power supply voltage | 5 VDC |
| Current consumption | 450 mA max. |
| Ambient temperature range | Operation: 0 to 55°C, Storage: -20 to 60°C (with no icing or condensation) |
| Ambient humidity range | Operation: 10% to 80% (with no condensation) |
| Applicable safety standards | CE Marking *2 |
| Weight | Approx. 120 g |