| Model | 1ZAP2 | 1VAP2- [] | |
|---|---|---|---|
| Built-in Switch | Z-15GL42-B | V-15-1B6/V-15-3B6 | |
| Rating | 15 A, 125 VAC (resistive load) 15 A, 250 V (resistive load) |
15 A, 125 VAC (resistive load) 15 A, 250 V (resistive load) |
|
| Ambient operating temperature | -25 to 80 ° C (with no icing or condensation) | ||
| Ambient operating humidity | 35% to 85%RH | ||
| Durability | Mechanical | 100,000 operations min. | 100,000 operations min. |
| Electrical | 100,000 operations min. | 25,000 operations min. | |
| Degree of protection | IP00 | ||
| Electric shock protection class | Class II | ||
| PTI (proof tracking index) | 175 | ||
| Pollution degree | 3 (IEC 947-5-1) | ||