• Units to feed in additional Unit power and I/O power to an NX-series remote I/O terminal.
• Screwless clamp terminal block significantly reduces wiring work.
• Space-saving 12 mm wide units.
• The NX Unit Power Supply Unit allows expansion of the I/O configuration beyond the maximum power supply capacity of the EtherCAT Coupler
• The I/O Power Supply Unit is used when the total allowed I/O current per feed terminal is exceeded, or to split I/O power into groups.
• The I/O Power Connection Unit can be used as an additional power supply terminal for connected sensors and actuators.
• The FG Terminal Expansion Unit can be used as ground terminal for wire shields.
• The screwless terminal block is detachable for easy commissioning and maintenance.