| Certification Authority | UL *1 *2 | CSA *1 *2 | TÜV*3 |
|---|---|---|---|
| Certification no. | UL508
CSA C22.2 No.14 |
CSA C22.2 No. 14 | EN60947-5-1 |
| Rating | 30 VDC 0.1 A | 30 VDC 0.1 A | 12 30 VDC 0.1 A |
| File no. | E41515 | 2650068 | J50236157 |
Plateau Head Pushbutton Switch
last update: August 3, 2016
| Certification Authority | UL *1 *2 | CSA *1 *2 | TÜV*3 |
|---|---|---|---|
| Certification no. | UL508
CSA C22.2 No.14 |
CSA C22.2 No. 14 | EN60947-5-1 |
| Rating | 30 VDC 0.1 A | 30 VDC 0.1 A | 12 30 VDC 0.1 A |
| File no. | E41515 | 2650068 | J50236157 |
Contacts
30 VDC, 0.1 A (Resistive load)
Minimum applicable load: 1 mA at 5 VDC
Rated values are obtained from tests conducted under the following conditions.
1. Load: Resistive load
2. Mounting conditions: No vibration and no shock
3. Temperature: 20 ± 2 °C
4. Operating frequency: 20 operations/min
| Rated voltage | Rated current | Operating voltage |
|---|---|---|
| 5 VDC | 15 mA | 5 VDC ± 5 % |
| 12 VDC | 12 VDC ± 5 % | |
| 24 VDC | 24 VDC ± 5 % |
| Item | Pushbutton Switch | |
|---|---|---|
| Allowable
operating frequency |
Mechanical | 60 operations/minute max. |
| Electrical | 30 operations/minute max. | |
| Insulation resistance | 100 MΩ min. (at 500 VDC) | |
| Contact resistance | 250 mΩ max. (initial value) | |
| Dielectric
strength |
Between terminals of same polarity | 500 VAC, 50/60 Hz for 1 minute |
| Between terminals of different polarity | 500 VAC, 50/60 Hz for 1 minute | |
| Between each terminal and ground | 1,500 VAC, 50/60 Hz for 1 minute | |
| Between all LED terminals and all the
other terminals |
500 VAC, 50/60 Hz for 1 minute | |
| Vibration
resistance |
Malfunction | 10 to 55 Hz, 1.5-mm double amplitude (malfunction within 1 ms) |
| Shock
resistance |
Malfunction | 300 m/s2 max. (malfunction within 1 ms) |
| Durability | Mechanical | 1,000,000 operations min. |
| Electrical | 200,000 operations min. | |
| Connector holding force | 40 N max. | |
| Rated insulation voltage (Ui) | 30 V (EN60947-5-1) | |
| Electric shock protection class | Class II | |
| Degree of contamination | 3 (EN60947-5-1) | |
| Impulse
withstand voltage |
Between terminals of same polarity
Between terminals of different polarity Between each terminal and ground |
800 V (EN60947-5-1) |
| Conditional short-circuit current | 100A (EN60947-5-1) | |
| Conventional enclosed thermal current (Ithe) | 0.1A (EN60947-5-1) | |
| Weight | Approx. 30 g | |
| Degree of protection | IP40, IP65 (Oil-proof type) | |
| Ambient operating temperature | -20 °C to 70 °C (Non-lighted type)
-20 °C to 55 °C (lighted type) (with no icing or condensation) |
|
| Ambient operating humidity | 35 % to 85 % RH | |
| Ambient storage temperature | -40 °C to 70 °C (with no icing or condensation) | |
| Ambient storage humidity | 35 % to 85 % RH | |
| Features | A3U |
|---|---|
| Operating force (OF) max. | 4.5 N |
| Pretravel (PT) max. | 3.3 mm |
| Total travel (TT) max. | 3.7 mm |
last update: August 3, 2016