| Type | Standard | L-shaped | F-shaped | R-shaped | U-shaped | |
|---|---|---|---|---|---|---|
| NPN output | Pre-wired
models |
EE-SX950-[] | EE-SX951-[] | EE-SX952-[] | EE-SX953-[] | EE-SX954-[] |
| Pre-wired
connector models |
EE-SX950-C1J-R | EE-SX951-C1J-R | EE-SX952-C1J-R | EE-SX953-C1J-R | EE-SX954-C1J-R | |
| PNP output | Pre-wired
models |
EE-SX950P-[] | EE-SX951P-[] | EE-SX952P-[] | EE-SX953P-[] | EE-SX954P-[] |
| Sensing distance | 5 mm (slot width) | |||||
| Standard sensing
object |
Opaque: 1.8 × 0.8 mm min. | |||||
| Differential travel | 0.025 mm max. *1 | |||||
| Light source
(wave length) |
Infrared LED (940 nm) | |||||
| Indicator | Light indicator (red LED) | |||||
| Power supply voltage | 5 to 24 VDC ±10%, ripple (p-p): 10% max. | |||||
| Current consumption | 15 mA max. | |||||
| Control output | Load power supply voltage: 5 to 24 VDC
Load current: 50 mA max. OFF current: 0.5 mA max. 50 mA load current with a residual voltage of 0.7 V max. 5 mA load current with a residual voltage of 0.4 V max. |
|||||
| Protection circuit | Load short-circuit protection | |||||
| Response frequency | 1 kHz min. (3 kHz average) *2 | |||||
| Ambient illumination | 1,000 lx max. with fluorescent light on the surface of the receiver | |||||
| Ambient temperature
range |
Operating: -25 to 55°C
Storage: -30 to 80°C (with no icing or condensation) |
|||||
| Ambient humidity range | Operating: 5% to 85%
Storage: 5% to 95% (with no icing or condensation) |
|||||
| Vibration resistance
(destruction) |
10 to 2,000 Hz (peak acceleration: 150m/s2)
with a 0.75-mm single amplitude for 2.5 h (15-min periods, 10 cycles) each in X, Y, and Z directions |
|||||
| Shock resistance
(destruction) |
500 m/s2 for 3 times each in X, Y, and Z directions | |||||
| Degree of protection | IEC60529 IP50 | |||||
| Connection method | Pre-wired models (standard length: 1 m),
Pre-wired connector models (standard length: 0.3 m) |
|||||
| Weight
(packed state) |
Pre-wired
models |
Approx. 15 g | ||||
| Pre-wired
connector models |
Approx. 7 g | |||||
| Materials | Case/cover | Polybutylene terephthalate (PBT) | ||||
| Emitter/
receiver |
Polycarbonate (PC) | |||||