Enclosed Switch
Sealed, Compact, and Slim-bodied Switch Offers Choice of Many Actuators
Displaying individual registered product index. Select and click for details.
Model Number | Description |
---|---|
D4C-1702 | Small limit switch, Roller plunger, 5 A at 250 VAC, 4 A at 30 VDC, SJT(O) (5 m) |
D4C-1703 | Small limit switch, Cross roller plunger, 5 A at 250 VAC, 4 A at 30 VDC, SJT(O) (5 m) |
D4C-1720 | Small limit switch, Roller lever, 5 A at 250 VAC, 4 A at 30 VDC, SJT(O) (5 m) |
D4C-1731 | Small limit switch, Sealed pin plunger, 5 A at 250 VAC, 4 A at 30 VDC, SJT(O) (5 m) |
D4C-1732 | Small limit switch, Sealed roller plunger, 5 A at 250 VAC, 4 A at 30 VDC, SJT(O) (5 m) |
D4C-1733 | Small limit switch, Sealed crossroller, 5 A at 250 VAC, 4 A at 30 VDC, SJT(O) (5 m) |
D4C-1750 | Small limit switch, Plastic rod, 5 A at 250 VAC, 4 A at 30 VDC, SJT(O) (5 m) |
D4C-2202 | Small limit switch, Roller plunger, 5 A at 125 VAC (with operation indicator), VCTF oil-resistant cable (3 m) |
D4C-2203 | Small limit switch, Cross roller plunger, 5 A at 125 VAC (with operation indicator), VCTF oil-resistant cable (3 m) |
D4C-2220 | Small limit switch, Roller lever, 5 A at 125 VAC (with operation indicator), VCTF oil-resistant cable (3 m) |
D4C-2231 | Small limit switch, Sealed pin plunger, 5 A at 125 VAC (with operation indicator), VCTF oil-resistant cable (3 m) |
D4C-2232 | Small limit switch, Sealed roller plunger, 5 A at 125 VAC (with operation indicator), VCTF oil-resistant cable (3 m) |
D4C-2301 | Small limit switch, Pin plunger, 5 A at 125 VAC (with operation indicator), VCTF oil-resistant cable (5 m) |
D4C-2302 | Small limit switch, Roller plunger, 5 A at 125 VAC (with operation indicator), VCTF oil-resistant cable (5 m) |
D4C-2303 | Small limit switch, Cross roller plunger, 5 A at 125 VAC (with operation indicator), VCTF oil-resistant cable (5 m) |
D4C-2320 | Small limit switch, Roller lever, 5 A at 125 VAC (with operation indicator), VCTF oil-resistant cable (5 m) |
D4C-2333 | Small limit switch, Sealed crossroller, 5 A at 125 VAC (with operation indicator), VCTF oil-resistant cable (5 m) |
D4C-2401 | Small limit switch, Pin plunger, 5 A at 125 VAC (with operation indicator), VCTF (3 m) |
D4C-2402 | Small limit switch, Roller plunger, 5 A at 125 VAC (with operation indicator), VCTF (3 m) |
D4C-2420 | Small limit switch, Roller lever, 5 A at 125 VAC (with operation indicator), VCTF (3 m) |