Enclosed Switch
Sealed, Compact, and Slim-bodied Switch Offers Choice of Many Actuators
Displaying individual registered product index. Select and click for details.
Model Number | Description |
---|---|
D4C-3332 | Small limit switch, Sealed roller plunger, 4 A at 30 VDC (with operation indicator), VCTF oil-resistant cable (5 m) |
D4C-3350 | Small limit switch, Plastic rod, 4 A at 30 VDC (with operation indicator), VCTF oil-resistant cable (5 m) |
D4C-3401 | Small limit switch, Pin plunger, 4 A at 30 VDC (with operation indicator), VCTF (3 m) |
D4C-3402 | Small limit switch, Roller plunger, 4 A at 30 VDC (with operation indicator), VCTF (3 m) |
D4C-3403 | Small limit switch, Cross roller plunger, 4 A at 30 VDC (with operation indicator), VCTF (3 m) |
D4C-3420 | Small limit switch, Roller lever, 4 A at 30 VDC (with operation indicator), VCTF (3 m) |
D4C-3501 | Small limit switch, Pin plunger, 4 A at 30 VDC (with operation indicator), VCTF (5 m) |
D4C-3502 | Small limit switch, Roller plunger, 4 A at 30 VDC (with operation indicator), VCTF (5 m) |
D4C-3503 | Small limit switch, Cross roller plunger, 4 A at 30 VDC (with operation indicator), VCTF (5 m) |
D4C-3520 | Small limit switch, Roller lever, 4 A at 30 VDC (with operation indicator), VCTF (5 m) |
D4C-3532 | Small limit switch, Sealed roller plunger, 4 A at 30 VDC (with operation indicator), VCTF (5 m) |
D4C-4201 | Small limit switch, Pin plunger, 0.1 A at 125 VAC, 0.1 A at 30 VDC, VCTF oil-resistant cable (3 m) |
D4C-4202 | Small limit switch, Roller plunger, 0.1 A at 125 VAC, 0.1 A at 30 VDC, VCTF oil-resistant cable (3 m) |
D4C-4203 | Small limit switch, Cross roller plunger, 0.1 A at 125 VAC, 0.1 A at 30 VDC, VCTF oil-resistant cable (3 m) |
D4C-4220 | Small limit switch, Roller lever, 0.1 A at 125 VAC, 0.1 A at 30 VDC, VCTF oil-resistant cable (3 m) |
D4C-4232 | Small limit switch, Sealed roller plunger, 0.1 A at 125 VAC, 0.1 A at 30 VDC, VCTF oil-resistant cable (3 m) |
D4C-4233 | Small limit switch, Sealed crossroller, 0.1 A at 125 VAC, 0.1 A at 30 VDC, VCTF oil-resistant cable (3 m) |
D4C-4301 | Small limit switch, Pin plunger, 0.1 A at 125 VAC, 0.1 A at 30 VDC, VCTF oil-resistant cable (5 m) |
D4C-4302 | Small limit switch, Roller plunger, 0.1 A at 125 VAC, 0.1 A at 30 VDC, VCTF oil-resistant cable (5 m) |
D4C-4303 | Small limit switch, Cross roller plunger, 0.1 A at 125 VAC, 0.1 A at 30 VDC, VCTF oil-resistant cable (5 m) |