Enclosed Switch
Displaying individual registered product index. Select and click for details.
| Model Number | Description |
|---|---|
|
|
Enclosed Switch, Roller plunger, 5 A at 250 VAC/ 4 A at 30 VDC, SJT(O) cable, 5 m |
|
|
Enclosed Switch, Cross roller plunger, 5 A at 250 VAC/ 4 A at 30 VDC, SJT(O) cable, 5 m |
|
|
Enclosed Switch, Roller lever, 5 A at 250 VAC/ 4 A at 30 VDC, SJT(O) cable, 5 m |
|
|
Enclosed Switch, Sealed pin plunger, 5 A at 250 VAC/ 4 A at 30 VDC, SJT(O) cable, 5 m |
|
|
Enclosed Switch, Sealed roller plunger, 5 A at 250 VAC/ 4 A at 30 VDC, SJT(O) cable, 5 m |
|
|
Enclosed Switch, Sealed crossroller, 5 A at 250 VAC/ 4 A at 30 VDC, SJT(O) cable, 5 m |
|
|
Enclosed Switch, Plastic rod, 5 A at 250 VAC/ 4 A at 30 VDC, SJT(O) cable, 5 m |
|
|
Small limit switch, Roller plunger, 5 A at 125 VAC, with operation indicator, VCTF oil-resistant cable, 3 m |
|
|
Small limit switch, Cross roller plunger, 5 A at 125 VAC, with operation indicator, VCTF oil-resistant cable, 3 m |
|
|
Small limit switch, Roller lever, 5 A at 125 VAC, with operation indicator, VCTF oil-resistant cable, 3 m |
|
|
Small limit switch, Sealed pin plunger, 5 A at 125 VAC, with operation indicator, VCTF oil-resistant cable, 3 m |
|
|
Small limit switch, Sealed roller plunger, 5 A at 125 VAC, with operation indicator, VCTF oil-resistant cable, 3 m |
|
|
Small limit switch, Pin plunger, 5 A at 125 VAC, with operation indicator, VCTF oil-resistant cable, 5 m |
|
|
Small limit switch, Roller plunger, 5 A at 125 VAC, with operation indicator, VCTF oil-resistant cable, 5 m |
|
|
Small limit switch, Cross roller plunger, 5 A at 125 VAC, with operation indicator, VCTF oil-resistant cable, 5 m |
|
|
Small limit switch, Roller lever, 5 A at 125 VAC, with operation indicator, VCTF oil-resistant cable, 5 m |
|
|
Small limit switch, Sealed crossroller, 5 A at 125 VAC, with operation indicator, VCTF oil-resistant cable, 5 m |
|
|
Small limit switch, Pin plunger, 5 A at 125 VAC, with operation indicator, VCTF cable, 3 m |
|
|
Small limit switch, Roller plunger, 5 A at 125 VAC, with operation indicator, VCTF cable, 3 m |
|
|
Small limit switch, Roller lever, 5 A at 125 VAC, with operation indicator, VCTF cable, 3 m |