Enclosed Switch
Displaying individual registered product index. Select and click for details.
| Model Number | Description |
|---|---|
|
|
Small limit switch, Roller lever, 0.1 A at 125 VAC/ 0.1 A at 30 VDC, VCTF oil-resistant cable, 5 m |
|
|
Small limit switch, Sealed roller plunger, 0.1 A at 125 VAC/ 0.1 A at 30 VDC, VCTF oil-resistant cable, 5 m |
|
|
Small Limit Switch, Pin plunger, 0.1 A at 125 VAC/ 0.1 A at 30 VDC, VCTF cable, 3 m |
|
|
Small limit switch, Roller plunger, 0.1 A at 125 VAC/ 0.1 A at 30 VDC, VCTF cable, 3 m |
|
|
Small Limit Switch, Cross roller plunger, 0.1 A at 125 VAC/ 0.1 A at 30 VDC, VCTF cable, 3 m |
|
|
Small limit switch, Roller lever, 0.1 A at 125 VAC/ 0.1 A at 30 VDC, VCTF cable, 3 m |
|
|
Small Limit Switch, Roller plunger, 0.1 A at 125 VAC/ 0.1 A at 30 VDC, VCTF cable, 5 m |
|
|
Small limit switch, Roller lever, 0.1 A at 125 VAC/ 0.1 A at 30 VDC, VCTF cable, 5 m |
|
|
Small Limit Switch, Sealed roller plunger, 0.1 A at 125 VAC/ 0.1 A at 30 VDC, VCTF cable, 5 m |
|
|
Small Limit Switch, Pin plunger, 0.1 A at 125 VAC, with operation indicator, VCTF oil-resistant cable, 3 m |
|
|
Small Limit Switch, Roller plunger, 0.1 A at 125 VAC, with operation indicator, VCTF oil-resistant cable, 3 m |
|
|
Small Limit Switch, Cross roller plunger, 0.1 A at 125 VAC, with operation indicator, VCTF oil-resistant cable, 3 m |
|
|
Small Limit Switch, Roller lever, 0.1 A at 125 VAC, with operation indicator, VCTF oil-resistant cable, 3 m |
|
|
Small Limit Switch, Sealed roller plunger, 0.1 A at 125 VAC, with operation indicator, VCTF oil-resistant cable, 3 m |
|
|
Small Limit Switch, Roller plunger, 0.1 A at 125 VAC, with operation indicator, VCTF oil-resistant cable, 5 m |
|
|
Small Limit Switch, Roller lever, 0.1 A at 125 VAC, with operation indicator, VCTF oil-resistant cable, 5 m |
|
|
Small Limit Switch, Pin plunger, 0.1 A at 30 VDC, with operation indicator, VCTF oil-resistant cable, 3 m |
|
|
Small limit switch, Roller plunger, 0.1 A at 30 VDC, with operation indicator, VCTF oil-resistant cable, 3 m |
|
|
Small limit switch, Cross roller plunger, 0.1 A at 30 VDC, with operation indicator, VCTF oil-resistant cable, 3 m |
|
|
Small limit switch, Roller lever, 0.1 A at 30 VDC, with operation indicator, VCTF oil-resistant cable, 3 m |