• Meets EN ISO 13849-1 (PLe/Safety Category 4) and IEC 61508 (SIL3)
• Safety over EtherCAT (FSoE) allows standard devices and safety devices to be mixed on the same EtherCAT® network
• CIP SafetyTM allows standard devices and safety devices to be mixed on the same EtherNet/IPTM network
• Omron’s safety input components that require dedicated controllers can be connected directly