| Models | Installation | Cable | Weight
(packed state) (g) |
|||||||
|---|---|---|---|---|---|---|---|---|---|---|
| Ambient
temper- ature |
Tight-
ening torque |
Mount-
ing hole |
Bend-
ing radius |
Un-
bend- able length |
Tensile
strength |
Sheath
material |
Core
ma- terial |
Emitter/
receiver differen- tiation |
||
| E32-LT11N
2M |
-40 to
70℃ |
0.78 N.m | 4.2
+0.5,0 dia. |
R2 | 0 | 29.4 N | Poly-
ethylene |
Plastic | None | Approx.
40 g |