| Item | Size | Model | Weight (g) |
|---|---|---|---|
| Polarizing
Filter |
M22.5 P0.5 | 3Z4S-LE SV-PLA225 | 7.2 |
| M25.5 P0.5 | 3Z4S-LE SV-PLA255 | 8.5 | |
| M27.0 P0.5 | 3Z4S-LE SV-PLA270 | 9.3 | |
| M30.5 P0.5 | 3Z4S-LE SV-PLA305 | 11.0 | |
| M34.0 P0.5 | 3Z4S-LE SV-PLA340 | 13.1 | |
| M35.5 P0.5 | 3Z4S-LE SV-PLA355 | 13.7 | |
| M37.5 P0.5 | 3Z4S-LE SV-PLA375 | 14.9 | |
| M40.5 P0.5 | 3Z4S-LE SV-PLA405 | 17.3 | |
| M55.0 P0.75 | 3Z4S-LE SV-PLA550 | 27.3 | |
| M62.0 P0.75 | 3Z4S-LE SV-PLA620 | 32.7 | |
| Step-Up
Ring * |
• Connection part with 3Z4S-LE SV-PLA550
M52.0 P0.75 M55.0 P0.75 • Lens attachment part M55.0 P0.75 M52.0 P0.75 |
3Z4S-LE VS-FAD520-550 | 3.7 |