| Mounting | C mount |
|---|---|
| Ambient temperature | Operating: 0 to 50°C, Storage: -10 to 60°C (with no icing or condensation) |
| Ambient humidity | Operating: 35% to 80%, Storage: 35% to 90% (with no condensation) |
High-resolution Lens for C-mount Cameras
last update: June 4, 2015
| Mounting | C mount |
|---|---|
| Ambient temperature | Operating: 0 to 50°C, Storage: -10 to 60°C (with no icing or condensation) |
| Ambient humidity | Operating: 35% to 80%, Storage: 35% to 90% (with no condensation) |
last update: June 4, 2015