(Unit: mm)
Programmable Temperature Controller (Digital Controller) (48 × 48 mm)
last update: April 1, 2019
(Unit: mm)
E58-CIFQ2
E53-COV17
E53-COV23 (Three Covers provided.)
The Waterproof Packing is provided with the Temperature Controller.
Order the Waterproof Packing separately if it becomes lost or damaged.
The Waterproof Packing can be used to achieve an IP66 degree of protection.
(Deterioration, shrinking, or hardening of the waterproof packing may occur depending on the operating environment. Therefore, periodic replacement is recommended to ensure the level of waterproofing specified in IP66. The time for periodic replacement depends on the operating environment. Be sure to confirm this point at your site.
Consider three years as a rough standard.)
Maximum continuous heater current: 50 A (50/60 Hz)
Number of windings: 400±2
Winding resistance: 18±2 Ω
Maximum continuous heater current: 120 A (50/60 Hz)
(Maximum continuous heater current for an OMRON Digital Temperature Controller is 50 A.)
Number of windings: 400±2
Winding resistance: 8±0.8 Ω
Y92A-48N
The Mounting Adapter is provided with the Temperature Controller.
Order the Mounting Adapter separately if it becomes lost or damaged.
Note: This Protective Cover cannot be used if the Waterproof Packing is installed.
This Protective Cover is soft type.
It is able to operate the controller with using this cover.
This Protective Cover is hard type.
Please use it for the mis-operation prevention etc.
last update: April 1, 2019