| Mounting | M42 mount |
|---|---|
| Ambient temperature | Operating: 0 to 50°C, Storage: -10 to 60°C (with no icing or condensation) |
| Ambient humidity | Operating: 35% to 80%, Storage: 35% to 90% (with no condensation) |
Lens for M42-mount Cameras
last update: February 10, 2016
| Mounting | M42 mount |
|---|---|
| Ambient temperature | Operating: 0 to 50°C, Storage: -10 to 60°C (with no icing or condensation) |
| Ambient humidity | Operating: 35% to 80%, Storage: 35% to 90% (with no condensation) |
last update: February 10, 2016