Page top

E5GC

Digital Temperature Controller (48 × 24 mm)

E5GC

Easy Operation and High Performance of the E5[]C Series in a Compact 48 x 24-mm Body

Software Download

You can download and install ThermoMini Software.

Model Number Legend

E5GC Lineup 1

Heating and Cooling Control

Using Heating and Cooling Control

(1) Control Output Assignment
An auxiliary output is used as the cooling control output.
(2) Control
If PID control is used, you can set PID control separately for heating and cooling.
This allows you to handle control systems with different heating and cooling response characteristics.

Optional Products (Order Separately)

USB-Serial Conversion Cable

Model
E58-CIFQ2

Communications Conversion Cable

Model
E58-CIFQ2-E

Note: Always use this product together with the E58-CIFQ2.
          This Cable is used to connect to the bottom-panel Setup Tool port.

Current Transformers (CTs)

Hole diameter Model
5.8 mm E54-CT1
5.8 mm E54-CT1L *
12.0 mm E54-CT3
12.0 mm E54-CT3L *

* Lead wires are included with these CTs. If UL certification is required, use these CTs.

Mounting Adapter

Model
Y92F-53 (2pcs)

Note: This Mounting Adapter is provided with the Digital Temperature Controller.

Waterproof Packing

Model
Y92S-P12

Note: This Waterproof Packing is provided with the Digital Temperature Controller.

Draw-out Jig

Model
Y92F-55

CX-Thermo Support Software

Model
EST2-2C-MV4

Note: CX-Thermo version 4.62 or higher is required for the E5GC.
          For the system requirements for the CX-Thermo, refer to information on the EST2-2C-MV4 on the your OMRON
          website.

Terminal Covers (for E5GC-[]6)

Model
E53-COV27

Note: This Terminal Covers is provided with the Digital Temperature Controller.