Actuator | Type | Operation
Indicator |
Repeat
accuracy |
Operating
force OF max. |
Cable lead outlet | Degree of
protection |
Model | |
---|---|---|---|---|---|---|---|---|
Lead outlet | Length | |||||||
Pin plunger
![]() |
M5 | None | 1 μm max. | 0.29 N | Pre-wired | 1 m | IP40 | D5A-1100 |
0.49 N | D5A-1200 | |||||||
3 μm max. | 0.29 N | D5A-2100 | ||||||
0.49 N | D5A-2200 | |||||||
M8 | 1 μm max. | 0.49 N | IP67 | D5A-3200 | ||||
0.98 N | D5A-3300 | |||||||
M16 | 3 μm max. | 2.45 N | D5A-7400 | |||||
Connector | D5A-7403 |