| Model | G9SE-201 | G9SE-401 | G9SE-221-T[] |
|---|---|---|---|
| Rated supply voltage | 24 VDC | ||
| Operating voltage range | -15% to 10% of rated supply voltage | ||
| Rated power consumption *1 | 3 W max. | 4 W max. | |
Safety Relay Unit
last update: June 17, 2019
| Model | G9SE-201 | G9SE-401 | G9SE-221-T[] |
|---|---|---|---|
| Rated supply voltage | 24 VDC | ||
| Operating voltage range | -15% to 10% of rated supply voltage | ||
| Rated power consumption *1 | 3 W max. | 4 W max. | |
| Model | G9SE-201 | G9SE-401 | G9SE-221-T[] |
|---|---|---|---|
| Safety output
OFF-delayed Safety output |
Contact output
250 VAC 5 A 30 VDC 5 A (resistive load) |
||
| Auxiliary output | PNP transistor output Load current: 100 mA DC max. | ||
| Model | G9SE-201 | G9SE-401 | G9SE-221-T[] | ||
|---|---|---|---|---|---|
| Operating time (OFF to ON state) *2 | 100 ms Max. *3 | ||||
| Response time (ON to OFF state) *4 | 15 ms Max. | ||||
| Accuracy of OFF-delay time | - | Within plus or minus
10% of the set value |
|||
| Inputs | Input current | 5 mA Min. | |||
| ON voltage | 11 VDC Min. | ||||
| OFF voltage | 5 VDC Max. | ||||
| OFF current | 1 mA Max. | ||||
| Maximum cable length | 100 m Max. | ||||
| Reset input time | 250 ms Min. | ||||
| Contact
outputs |
Contact resistance *5 | 100 mΩ | |||
| Mechanical durability | 5,000,000 operations Min. | ||||
| Electrical durability | 50,000 operations Min. | ||||
| Switching specification Inductive
load (IEC/EN60947-5-1) |
AC15: 240 VAC 2 A
DC13: 24 VDC 1.5 A |
||||
| Minimum applicable load | 24 VDC 4 mA | ||||
| Conditional short-circuit current
(IEC/EN60947-5-1) |
100 A *6 | ||||
| Pollution degree | 2 | ||||
| Over voltage category (IEC/EN60664-1) | Safety output: Class III, the others: Class II | ||||
| Insulation
specification |
Isolation voltage (Ui) | 250 VAC | |||
| Impulse
withstand voltage (IEC/ EN60947-5-1) |
Between input and
output |
6 kV | |||
| Between different
poles of output |
6 kV (between 13-14/23-24 and 33-34/43-44 (37-38/47-48))
4 kV (between 13-14 and 23-24, between 33-34 (37-38) and 43-44 (47-48)) |
||||
| Dielectric
strength |
Between input and
output |
2,200 VDC | |||
| Between different
poles of output |
1,500 VAC | ||||
| Insulation resistance | 100 MΩ | ||||
| Vibration resistance *7 | Frequency: 10 to 55 to 10 Hz
Amplitude: 0.35 mm half amplitude (0.7 mm double amplitude) |
||||
| Mechanical
shock re- sistance *7 |
Destruction | 300 m/s2 | |||
| Malfunction | 100 m/s2 | ||||
| Surrounding Air Temperature | -10 to 55°C (No freezing or condensation) | ||||
| Ambient humidity | 25% to 85%RH | ||||
| Degree of protection | IP20 | ||||
| Weight | approx. 150 g | approx. 180 g | |||
last update: June 17, 2019