| Item | Rated
current (mA) |
Coil
resis- tance (Ω) |
Coil
inductance (H) |
Must-
operate voltage |
Must-
release voltage |
Maxi-
mum voltage |
Power
consumption (VA, W) |
|||
|---|---|---|---|---|---|---|---|---|---|---|
| Rated voltage | 50 Hz | 60 Hz | Armature
OFF |
Armature
ON |
Percentage of rated voltage | |||||
| AC | 12 | 106.5 | 91 | 46 | 0.17 | 0.33 | 80%
max. *1 |
30%
min. *2 |
110% | Approx. 0.9 to
1.3 (at 60 Hz) |
| 24 | 53.8 | 46 | 180 | 0.69 | 1.3 | |||||
| 48 | 25.7 | 21.1 | 788 | 3.22 | 5.66 | |||||
| 100/110 | 11.7/12.9 | 10.0/11.0 | 3,750 | 14.54 | 24.6 | |||||
| 110/120 | 9.9/10.8 | 8.4/9.2 | 4,430 | 19.2 | 32.1 | |||||
| 200/220 | 6.2/6.8 | 5.3/5.8 | 12,950 | 54.75 | 94.07 | |||||
| 220/240 | 5.2/6.2 | 4.3/5.0 | 15,920 | 83.5 | 136.4 | |||||
| DC | 6 | 146 (151) | 41.0
(39.8) |
0.17 | 0.33 | 10%
min. *2 |
Approx. 0.9 | |||
| 12 | 72.7 (75) | 165
(160) |
0.73 | 1.37 | ||||||
| 24 | 36.3 (37.7) | 662
(636) |
3.2 | 5.72 | ||||||
| 48 | 17.6 (18.8) | 2,725
(2,560) |
10.6 | 21.0 | ||||||
| 100/110 | 8.7 (9.0)/9.6 (9.9) | 11,440
(11,100) |
45.6 | 86.2 | ||||||
| 220 | 3.6 | 60,394 | 362.3 | 452.9 | Approx. 0.8 | |||||