Pushbutton Switches
30-mm dia. Pushbutton Switches Control panel miniaturization through a more compact design and modified wiring direction. Addition of Push-In Plus terminal blocks for easy wiring. Workability and safety improvements.
Displaying individual registered product index. Select and click for details.
Model Number | Description |
---|---|
A30NL-MGA-TRA-P100-RA | Pushbutton Switch (30-dia.), Cylindrical (30 mm dia.), Round full guard type, LED lamp, Red (Transparent), IP66, Bezel material: Metal, Lamp: 6 VAC/VDC Red, Alternate, SPST-NO, Push-In Plus Terminal Block |
A30NL-MGA-TRA-P100-RB | Pushbutton Switch (30-dia.), Cylindrical (30 mm dia.), Round full guard type, LED lamp, Red (Transparent), IP66, Bezel material: Metal, Lamp: 12 VAC/VDC Red, Alternate, SPST-NO, Push-In Plus Terminal Block |
A30NL-MGA-TRA-P100-RC | Pushbutton Switch (30-dia.), Cylindrical (30 mm dia.), Round full guard type, LED lamp, Red (Transparent), IP66, Bezel material: Metal, Lamp: 24 VAC/VDC Red, Alternate, SPST-NO, Push-In Plus Terminal Block |
A30NL-MGA-TRA-P100-RD | Pushbutton Switch (30-dia.), Cylindrical (30 mm dia.), Round full guard type, LED lamp, Red (Transparent), IP66, Bezel material: Metal, Lamp: 100 VAC;110 VAC;120 VAC Red, Alternate, SPST-NO, Push-In Plus Terminal Block |
A30NL-MGA-TRA-P100-RE | Pushbutton Switch (30-dia.), Cylindrical (30 mm dia.), Round full guard type, LED lamp, Red (Transparent), IP66, Bezel material: Metal, Lamp: 200 VAC;220 VAC;230 VAC;240 VAC Red, Alternate, SPST-NO, Push-In Plus Terminal Block |
A30NL-MGA-TRA-P101-RA | Pushbutton Switch (30-dia.), Cylindrical (30 mm dia.), Round full guard type, LED lamp, Red (Transparent), IP66, Bezel material: Metal, Lamp: 6 VAC/VDC Red, Alternate, DPST-NO, Push-In Plus Terminal Block |
A30NL-MGA-TRA-P101-RB | Pushbutton Switch (30-dia.), Cylindrical (30 mm dia.), Round full guard type, LED lamp, Red (Transparent), IP66, Bezel material: Metal, Lamp: 12 VAC/VDC Red, Alternate, DPST-NO, Push-In Plus Terminal Block |
A30NL-MGA-TRA-P101-RC | Pushbutton Switch (30-dia.), Cylindrical (30 mm dia.), Round full guard type, LED lamp, Red (Transparent), IP66, Bezel material: Metal, Lamp: 24 VAC/VDC Red, Alternate, DPST-NO, Push-In Plus Terminal Block |
A30NL-MGA-TRA-P101-RD | Pushbutton Switch (30-dia.), Cylindrical (30 mm dia.), Round full guard type, LED lamp, Red (Transparent), IP66, Bezel material: Metal, Lamp: 100 VAC;110 VAC;120 VAC Red, Alternate, DPST-NO, Push-In Plus Terminal Block |
A30NL-MGA-TRA-P101-RE | Pushbutton Switch (30-dia.), Cylindrical (30 mm dia.), Round full guard type, LED lamp, Red (Transparent), IP66, Bezel material: Metal, Lamp: 200 VAC;220 VAC;230 VAC;240 VAC Red, Alternate, DPST-NO, Push-In Plus Terminal Block |
A30NL-MGA-TRA-P102-RA | Pushbutton Switch (30-dia.), Cylindrical (30 mm dia.), Round full guard type, LED lamp, Red (Transparent), IP66, Bezel material: Metal, Lamp: 6 VAC/VDC Red, Alternate, SPST-NO+SPST-NC, Push-In Plus Terminal Block |
A30NL-MGA-TRA-P102-RB | Pushbutton Switch (30-dia.), Cylindrical (30 mm dia.), Round full guard type, LED lamp, Red (Transparent), IP66, Bezel material: Metal, Lamp: 12 VAC/VDC Red, Alternate, SPST-NO+SPST-NC, Push-In Plus Terminal Block |
A30NL-MGA-TRA-P102-RC | Pushbutton Switch (30-dia.), Cylindrical (30 mm dia.), Round full guard type, LED lamp, Red (Transparent), IP66, Bezel material: Metal, Lamp: 24 VAC/VDC Red, Alternate, SPST-NO+SPST-NC, Push-In Plus Terminal Block |
A30NL-MGA-TRA-P102-RD | Pushbutton Switch (30-dia.), Cylindrical (30 mm dia.), Round full guard type, LED lamp, Red (Transparent), IP66, Bezel material: Metal, Lamp: 100 VAC;110 VAC;120 VAC Red, Alternate, SPST-NO+SPST-NC, Push-In Plus Terminal Block |
A30NL-MGA-TRA-P102-RE | Pushbutton Switch (30-dia.), Cylindrical (30 mm dia.), Round full guard type, LED lamp, Red (Transparent), IP66, Bezel material: Metal, Lamp: 200 VAC;220 VAC;230 VAC;240 VAC Red, Alternate, SPST-NO+SPST-NC, Push-In Plus Terminal Block |
A30NL-MGA-TRA-P202-RA | Pushbutton Switch (30-dia.), Cylindrical (30 mm dia.), Round full guard type, LED lamp, Red (Transparent), IP66, Bezel material: Metal, Lamp: 6 VAC/VDC Red, Alternate, DPST-NC, Push-In Plus Terminal Block |
A30NL-MGA-TRA-P202-RB | Pushbutton Switch (30-dia.), Cylindrical (30 mm dia.), Round full guard type, LED lamp, Red (Transparent), IP66, Bezel material: Metal, Lamp: 12 VAC/VDC Red, Alternate, DPST-NC, Push-In Plus Terminal Block |
A30NL-MGA-TRA-P202-RC | Pushbutton Switch (30-dia.), Cylindrical (30 mm dia.), Round full guard type, LED lamp, Red (Transparent), IP66, Bezel material: Metal, Lamp: 24 VAC/VDC Red, Alternate, DPST-NC, Push-In Plus Terminal Block |
A30NL-MGA-TRA-P202-RD | Pushbutton Switch (30-dia.), Cylindrical (30 mm dia.), Round full guard type, LED lamp, Red (Transparent), IP66, Bezel material: Metal, Lamp: 100 VAC;110 VAC;120 VAC Red, Alternate, DPST-NC, Push-In Plus Terminal Block |
A30NL-MGA-TRA-P202-RE | Pushbutton Switch (30-dia.), Cylindrical (30 mm dia.), Round full guard type, LED lamp, Red (Transparent), IP66, Bezel material: Metal, Lamp: 200 VAC;220 VAC;230 VAC;240 VAC Red, Alternate, DPST-NC, Push-In Plus Terminal Block |