Pushbutton Switches
30-mm dia. Pushbutton Switches Control panel miniaturization through a more compact design and modified wiring direction. Addition of Push-In Plus terminal blocks for easy wiring. Workability and safety improvements.
Displaying individual registered product index. Select and click for details.
Model Number | Description |
---|---|
A30NL-MGA-TWA-P102-WA | Pushbutton Switch (30-dia.), Cylindrical (30 mm dia.), Round full guard type, LED lamp, White (Transparent), IP66, Bezel material: Metal, Lamp: 6 VAC/VDC White, Alternate, SPST-NO+SPST-NC, Push-In Plus Terminal Block |
A30NL-MGA-TWA-P102-WB | Pushbutton Switch (30-dia.), Cylindrical (30 mm dia.), Round full guard type, LED lamp, White (Transparent), IP66, Bezel material: Metal, Lamp: 12 VAC/VDC White, Alternate, SPST-NO+SPST-NC, Push-In Plus Terminal Block |
A30NL-MGA-TWA-P102-WC | Pushbutton Switch (30-dia.), Cylindrical (30 mm dia.), Round full guard type, LED lamp, White (Transparent), IP66, Bezel material: Metal, Lamp: 24 VAC/VDC White, Alternate, SPST-NO+SPST-NC, Push-In Plus Terminal Block |
A30NL-MGA-TWA-P102-WD | Pushbutton Switch (30-dia.), Cylindrical (30 mm dia.), Round full guard type, LED lamp, White (Transparent), IP66, Bezel material: Metal, Lamp: 100 VAC;110 VAC;120 VAC White, Alternate, SPST-NO+SPST-NC, Push-In Plus Terminal Block |
A30NL-MGA-TWA-P102-WE | Pushbutton Switch (30-dia.), Cylindrical (30 mm dia.), Round full guard type, LED lamp, White (Transparent), IP66, Bezel material: Metal, Lamp: 200 VAC;220 VAC;230 VAC;240 VAC White, Alternate, SPST-NO+SPST-NC, Push-In Plus Terminal Block |
A30NL-MGA-TWA-P102-YA | Pushbutton Switch (30-dia.), Cylindrical (30 mm dia.), Round full guard type, LED lamp, White (Transparent), IP66, Bezel material: Metal, Lamp: 6 VAC/VDC Yellow, Alternate, SPST-NO+SPST-NC, Push-In Plus Terminal Block |
A30NL-MGA-TWA-P102-YB | Pushbutton Switch (30-dia.), Cylindrical (30 mm dia.), Round full guard type, LED lamp, White (Transparent), IP66, Bezel material: Metal, Lamp: 12 VAC/VDC Yellow, Alternate, SPST-NO+SPST-NC, Push-In Plus Terminal Block |
A30NL-MGA-TWA-P102-YC | Pushbutton Switch (30-dia.), Cylindrical (30 mm dia.), Round full guard type, LED lamp, White (Transparent), IP66, Bezel material: Metal, Lamp: 24 VAC/VDC Yellow, Alternate, SPST-NO+SPST-NC, Push-In Plus Terminal Block |
A30NL-MGA-TWA-P102-YD | Pushbutton Switch (30-dia.), Cylindrical (30 mm dia.), Round full guard type, LED lamp, White (Transparent), IP66, Bezel material: Metal, Lamp: 100 VAC;110 VAC;120 VAC Yellow, Alternate, SPST-NO+SPST-NC, Push-In Plus Terminal Block |
A30NL-MGA-TWA-P102-YE | Pushbutton Switch (30-dia.), Cylindrical (30 mm dia.), Round full guard type, LED lamp, White (Transparent), IP66, Bezel material: Metal, Lamp: 200 VAC;220 VAC;230 VAC;240 VAC Yellow, Alternate, SPST-NO+SPST-NC, Push-In Plus Terminal Block |
A30NL-MGA-TWA-P202-WA | Pushbutton Switch (30-dia.), Cylindrical (30 mm dia.), Round full guard type, LED lamp, White (Transparent), IP66, Bezel material: Metal, Lamp: 6 VAC/VDC White, Alternate, DPST-NC, Push-In Plus Terminal Block |
A30NL-MGA-TWA-P202-WB | Pushbutton Switch (30-dia.), Cylindrical (30 mm dia.), Round full guard type, LED lamp, White (Transparent), IP66, Bezel material: Metal, Lamp: 12 VAC/VDC White, Alternate, DPST-NC, Push-In Plus Terminal Block |
A30NL-MGA-TWA-P202-WC | Pushbutton Switch (30-dia.), Cylindrical (30 mm dia.), Round full guard type, LED lamp, White (Transparent), IP66, Bezel material: Metal, Lamp: 24 VAC/VDC White, Alternate, DPST-NC, Push-In Plus Terminal Block |
A30NL-MGA-TWA-P202-WD | Pushbutton Switch (30-dia.), Cylindrical (30 mm dia.), Round full guard type, LED lamp, White (Transparent), IP66, Bezel material: Metal, Lamp: 100 VAC;110 VAC;120 VAC White, Alternate, DPST-NC, Push-In Plus Terminal Block |
A30NL-MGA-TWA-P202-WE | Pushbutton Switch (30-dia.), Cylindrical (30 mm dia.), Round full guard type, LED lamp, White (Transparent), IP66, Bezel material: Metal, Lamp: 200 VAC;220 VAC;230 VAC;240 VAC White, Alternate, DPST-NC, Push-In Plus Terminal Block |
A30NL-MGA-TWA-P202-YA | Pushbutton Switch (30-dia.), Cylindrical (30 mm dia.), Round full guard type, LED lamp, White (Transparent), IP66, Bezel material: Metal, Lamp: 6 VAC/VDC Yellow, Alternate, DPST-NC, Push-In Plus Terminal Block |
A30NL-MGA-TWA-P202-YB | Pushbutton Switch (30-dia.), Cylindrical (30 mm dia.), Round full guard type, LED lamp, White (Transparent), IP66, Bezel material: Metal, Lamp: 12 VAC/VDC Yellow, Alternate, DPST-NC, Push-In Plus Terminal Block |
A30NL-MGA-TWA-P202-YC | Pushbutton Switch (30-dia.), Cylindrical (30 mm dia.), Round full guard type, LED lamp, White (Transparent), IP66, Bezel material: Metal, Lamp: 24 VAC/VDC Yellow, Alternate, DPST-NC, Push-In Plus Terminal Block |
A30NL-MGA-TWA-P202-YD | Pushbutton Switch (30-dia.), Cylindrical (30 mm dia.), Round full guard type, LED lamp, White (Transparent), IP66, Bezel material: Metal, Lamp: 100 VAC;110 VAC;120 VAC Yellow, Alternate, DPST-NC, Push-In Plus Terminal Block |
A30NL-MGA-TWA-P202-YE | Pushbutton Switch (30-dia.), Cylindrical (30 mm dia.), Round full guard type, LED lamp, White (Transparent), IP66, Bezel material: Metal, Lamp: 200 VAC;220 VAC;230 VAC;240 VAC Yellow, Alternate, DPST-NC, Push-In Plus Terminal Block |