Pushbutton Switches
30-mm dia. Pushbutton Switches Control panel miniaturization through a more compact design and modified wiring direction. Addition of Push-In Plus terminal blocks for easy wiring. Workability and safety improvements.
Displaying individual registered product index. Select and click for details.
Model Number | Description |
---|---|
A30NL-MGA-TOA-G002-OA | Pushbutton Switch (30-dia.), Cylindrical (30 mm dia.), Round full guard type, LED lamp, Orange (Transparent), IP66, Bezel material: Metal, Lamp: 6 VAC/VDC Orange, Alternate, SPST-NC, Screw terminal (M3.5) |
A30NL-MGA-TOA-G002-OB | Pushbutton Switch (30-dia.), Cylindrical (30 mm dia.), Round full guard type, LED lamp, Orange (Transparent), IP66, Bezel material: Metal, Lamp: 12 VAC/VDC Orange, Alternate, SPST-NC, Screw terminal (M3.5) |
A30NL-MGA-TOA-G002-OC | Pushbutton Switch (30-dia.), Cylindrical (30 mm dia.), Round full guard type, LED lamp, Orange (Transparent), IP66, Bezel material: Metal, Lamp: 24 VAC/VDC Orange, Alternate, SPST-NC, Screw terminal (M3.5) |
A30NL-MGA-TOA-G002-OD | Pushbutton Switch (30-dia.), Cylindrical (30 mm dia.), Round full guard type, LED lamp, Orange (Transparent), IP66, Bezel material: Metal, Lamp: 100 VAC;110 VAC;120 VAC Orange, Alternate, SPST-NC, Screw terminal (M3.5) |
A30NL-MGA-TOA-G002-OE | Pushbutton Switch (30-dia.), Cylindrical (30 mm dia.), Round full guard type, LED lamp, Orange (Transparent), IP66, Bezel material: Metal, Lamp: 200 VAC;220 VAC;230 VAC;240 VAC Orange, Alternate, SPST-NC, Screw terminal (M3.5) |
A30NL-MGA-TOA-G100-OA | Pushbutton Switch (30-dia.), Cylindrical (30 mm dia.), Round full guard type, LED lamp, Orange (Transparent), IP66, Bezel material: Metal, Lamp: 6 VAC/VDC Orange, Alternate, SPST-NO, Screw terminal (M3.5) |
A30NL-MGA-TOA-G100-OB | Pushbutton Switch (30-dia.), Cylindrical (30 mm dia.), Round full guard type, LED lamp, Orange (Transparent), IP66, Bezel material: Metal, Lamp: 12 VAC/VDC Orange, Alternate, SPST-NO, Screw terminal (M3.5) |
A30NL-MGA-TOA-G100-OC | Pushbutton Switch (30-dia.), Cylindrical (30 mm dia.), Round full guard type, LED lamp, Orange (Transparent), IP66, Bezel material: Metal, Lamp: 24 VAC/VDC Orange, Alternate, SPST-NO, Screw terminal (M3.5) |
A30NL-MGA-TOA-G100-OD | Pushbutton Switch (30-dia.), Cylindrical (30 mm dia.), Round full guard type, LED lamp, Orange (Transparent), IP66, Bezel material: Metal, Lamp: 100 VAC;110 VAC;120 VAC Orange, Alternate, SPST-NO, Screw terminal (M3.5) |
A30NL-MGA-TOA-G100-OE | Pushbutton Switch (30-dia.), Cylindrical (30 mm dia.), Round full guard type, LED lamp, Orange (Transparent), IP66, Bezel material: Metal, Lamp: 200 VAC;220 VAC;230 VAC;240 VAC Orange, Alternate, SPST-NO, Screw terminal (M3.5) |
A30NL-MGA-TOA-G101-OA | Pushbutton Switch (30-dia.), Cylindrical (30 mm dia.), Round full guard type, LED lamp, Orange (Transparent), IP66, Bezel material: Metal, Lamp: 6 VAC/VDC Orange, Alternate, DPST-NO, Screw terminal (M3.5) |
A30NL-MGA-TOA-G101-OB | Pushbutton Switch (30-dia.), Cylindrical (30 mm dia.), Round full guard type, LED lamp, Orange (Transparent), IP66, Bezel material: Metal, Lamp: 12 VAC/VDC Orange, Alternate, DPST-NO, Screw terminal (M3.5) |
A30NL-MGA-TOA-G101-OC | Pushbutton Switch (30-dia.), Cylindrical (30 mm dia.), Round full guard type, LED lamp, Orange (Transparent), IP66, Bezel material: Metal, Lamp: 24 VAC/VDC Orange, Alternate, DPST-NO, Screw terminal (M3.5) |
A30NL-MGA-TOA-G101-OD | Pushbutton Switch (30-dia.), Cylindrical (30 mm dia.), Round full guard type, LED lamp, Orange (Transparent), IP66, Bezel material: Metal, Lamp: 100 VAC;110 VAC;120 VAC Orange, Alternate, DPST-NO, Screw terminal (M3.5) |
A30NL-MGA-TOA-G101-OE | Pushbutton Switch (30-dia.), Cylindrical (30 mm dia.), Round full guard type, LED lamp, Orange (Transparent), IP66, Bezel material: Metal, Lamp: 200 VAC;220 VAC;230 VAC;240 VAC Orange, Alternate, DPST-NO, Screw terminal (M3.5) |
A30NL-MGA-TOA-G102-OA | Pushbutton Switch (30-dia.), Cylindrical (30 mm dia.), Round full guard type, LED lamp, Orange (Transparent), IP66, Bezel material: Metal, Lamp: 6 VAC/VDC Orange, Alternate, SPST-NO+SPST-NC, Screw terminal (M3.5) |
A30NL-MGA-TOA-G102-OB | Pushbutton Switch (30-dia.), Cylindrical (30 mm dia.), Round full guard type, LED lamp, Orange (Transparent), IP66, Bezel material: Metal, Lamp: 12 VAC/VDC Orange, Alternate, SPST-NO+SPST-NC, Screw terminal (M3.5) |
A30NL-MGA-TOA-G102-OC | Pushbutton Switch (30-dia.), Cylindrical (30 mm dia.), Round full guard type, LED lamp, Orange (Transparent), IP66, Bezel material: Metal, Lamp: 24 VAC/VDC Orange, Alternate, SPST-NO+SPST-NC, Screw terminal (M3.5) |
A30NL-MGA-TOA-G102-OD | Pushbutton Switch (30-dia.), Cylindrical (30 mm dia.), Round full guard type, LED lamp, Orange (Transparent), IP66, Bezel material: Metal, Lamp: 100 VAC;110 VAC;120 VAC Orange, Alternate, SPST-NO+SPST-NC, Screw terminal (M3.5) |
A30NL-MGA-TOA-G102-OE | Pushbutton Switch (30-dia.), Cylindrical (30 mm dia.), Round full guard type, LED lamp, Orange (Transparent), IP66, Bezel material: Metal, Lamp: 200 VAC;220 VAC;230 VAC;240 VAC Orange, Alternate, SPST-NO+SPST-NC, Screw terminal (M3.5) |