| Supply voltage | Time-limit contact | Short-time range model
(0.1 s to 10 min) |
Long-time range model
(0.1 min to 10 h) |
|---|---|---|---|
| 24 VAC;
12, 24 VDC |
SPDT | H3RN-1-B | H3RN-11-B |
| DPST-NO | H3RN-2-B | H3RN-21-B |
Solid-state timer
last update: April 1, 2016
| Supply voltage | Time-limit contact | Short-time range model
(0.1 s to 10 min) |
Long-time range model
(0.1 min to 10 h) |
|---|---|---|---|
| 24 VAC;
12, 24 VDC |
SPDT | H3RN-1-B | H3RN-11-B |
| DPST-NO | H3RN-2-B | H3RN-21-B |
Note: Specify both the model number and supply voltage when ordering.
| Timer | Track mounting/Front connecting socket |
|---|---|
| H3RN-1-B/-11-B | P2RF-05-PU |
| H3RN-2-B/-21-B | P2RF-08-PU |
last update: April 1, 2016