Page top

ZW-8000 / 7000 / 5000 Series

Confocal Fiber Displacement Sensor

ZW-8000 / 7000 / 5000 Series

Reliable measurements for any material and surface types

Sensor Head

ZW-S8010/S8020/S8030/SP8007/SP8010/SPR8007/SPR8010

Item Specifications
ZW-S8010 ZW-S8020 ZW-S8030
Sensor controller ZW-8000T
Sensor head type Square-shaped straight type
Measurement center distance *1 10 mm 20 mm 30 mm
Measuring range *2 ±0.5 mm ±1mm ±2mm
Static resolution *3 0.25 μm
Linearity *4 ±0.3 μm ±0.6 μm ±1.3 μm
Spot diameter (Total measurent
range) *5
4 μm dia. 7 μm dia. 10 μm dia.
Measurement cycle *6 60 μs to 7,500 μs
Operating ambient illumination Illumination on object surface max.30000 Lx: (incandescent light)
Ambient temperature range Operation: 0 to 50°C, Storage: -15 to +60°C
(No freezing and condensation)
Ambient humidity range Operation/storage: 35 or 85%RH (No condensation)
Degree of protection IP40 (IEC60529)
Vibration resistance (destructive) 10 to 150 Hz (half amplitude 0.35 mm), 80 mins in each of X/Y/Z directions
Shock resistance (destructive) 150 m/s2, 6 direction, 3 times each (up/down, left/right, forward/backward)
Temperature characteristic *7 0.6 μm/°C
(0.2 μm/°C)
1.1 μm/°C
(0.5 μm/°C)
1.8 μm/°C
(1.0 μm/°C)
LED Safety Risk Group 1 (IEC62471)
LASER safety Class 1 (JIS, IEC/EN, FDA, GB/T)
Material Chassis: aluminum die cast
Fiber cable sheath: PVC
Calibration ROM: PC
Fiber cable length 0.3 m, 2 m (flex-resistant cable)
Fiber cable minimum bend radius 20 mm
Insulation resistance
(Calibration ROM)
Between case and all terminals: 20 MΩ (by 250 VDC)
Dielectric strength
(Calibration ROM)
Between case and all terminals: 1000 VAC, 50/60 Hz, 1 min
Weight Fiber cable length 0.3 m Approx. 170g
Fiber cable length 2 m Approx. 180g
Accessories Calibration ROM fixing screw (M2×5mm) × 1,
Fiber cable protective cap × 1, Strap × 1,
Instruction Manual, Precautions

Item Specifications
ZW-SP8007 ZW-SP8010 ZW-SPR8007 ZW-SPR8010
Sensor controller ZW-8000T
Sensor head type Pen-shaped straight type Pen-shaped right angle type
Measurement center distance *1 7 mm 10 mm 7 mm 10 mm
Measuring range *2 ±0.3 mm ±0.7 mm ±0.3 mm ±0.7 mm
Static resolution *3 0.25 μm
Linearity *4 ±0.3 μm ±0.45 μm ±0.45 μm ±0.7 μm
Spot diameter (Total measurent
range) *5
7 μm dia. 10 μm dia. 8 μm dia. 11 μm dia.
Measurement cycle *6 60 μs to 7,500 μs
Operating ambient illumination Illumination on object surface max.30000 Lx: (incandescent light)
Ambient temperature range Operation: 0 to 50°C, Storage: -15 to +60°C
(No freezing and condensation)
Ambient humidity range Operation/storage: 35 or 85%RH (No condensation)
Degree of protection IP40 (IEC60529)
Vibration resistance (destructive) 10 to 150 Hz (half amplitude 0.35 mm), 80 mins in each of X/Y/Z directions
Shock resistance (destructive) 150 m/s2, 6 direction, 3 times each (up/down, left/right, forward/backward)
Temperature characteristic *7 0.8 μm/°C
(0.4 μm/°C)
0.8 μm/°C
(0.4 μm/°C)
0.8 μm/°C
(0.4 μm/°C)
0.8 μm/°C
(0.4 μm/°C)
LED Safety Risk Group 1 (IEC62471)
LASER safety Class 1 (JIS, IEC/EN, FDA, GB/T)
Material Chassis: SUS
Fiber cable sheath: PVC
Calibration ROM: PC
Mounting Plate: Aluminum
Chassis: SUS, aluminum
Fiber cable sheath: PVC
Calibration ROM: PC
Mounting Plate: Aluminum
Fiber cable length 0.3 m, 2 m (flex-resistant cable)
Fiber cable minimum bend radius 20 mm
Insulation resistance
(Calibration ROM)
Between case and all terminals: 20 MΩ (by 250 VDC)
Dielectric strength
(Calibration ROM)
Between case and all terminals: 1000 VAC, 50/60 Hz, 1 min
Weight Fiber cable length 0.3 m Approx. 27 g
Fiber cable length 2 m Approx. 37 g
Fiber cable length 0.3 m Approx. 31 g
Fiber cable length 2 m Approx. 41 g
Accessories Installation plate × 1, Unit fixing screws (M2 × 10 mm) × 4,
Calibration ROM fixing screw (M2 × 5 mm) × 1,
Fiber cable protective cap × 1, Strap × 1,
Instruction Manual, Precautions

*1. Indicates the distance from the front of the sensor head. The pen-shaped right angle type has a maximum individual
      difference of ±0.15 mm in the distance from the front of the sensor head.
*2. The measurement range is higher 100 μs than measurement cycle.
*3. Capacity value when OMRON standard mirror surface target is measured at the measurement center distance as the
      average of 16,384 times.
      The value when the Sensor Controller ZW-8000T is connected.
*4. Material setting for the OMRON standard mirror surface target: Error from an ideal straight line when measuring on
      mirror surface.
*5. Capacity value defined by 1/e2 (13.5%) of the peak optical intensity of the measurement wavelength.
*6. When an extension fiber cable of 2 m or longer is connected, the setting rage of the measurement cycle (exposure
      time) changes. For details, refer to Setting Measurement Cycle in the ZW-8000/7000/5000 User's Manual (Cat. No.
      Z362).
*7. Actual value of the change in measurement value at the measurement center distance when fastened with an
     aluminum jig between the Sensor Head and the target, and with the Sensor Head and the Sensor Controller set in the
     same temperature environment.
     The value in parentheses is the actual value when using an SUS304 jig.
     When measuring the thickness, the value is calculated from the difference between the heights of the surface and rear
     surface, so there is no effect on the temperature change.

ZW-S7010/S7020/S7030/S7040/SP7007/SP7010/SPR7007/SPR7010

Item Specifications
ZW-S7010 ZW-S7020 ZW-S7030 ZW-S7040
Sensor controller ZW-7000T
Sensor head type Square-shaped straight type
Measurement center distance *1 10 mm 20 mm 30 mm 40 mm
Measuring range *2 ±0.5 mm ±1 mm ±2 mm ±3 mm
Static resolution *3 0.25 μm
Linearity *4 ±0.45 μm ±0.9 μm ±2.0 μm ±3.0 μm
Spot diameter (Total measurent
range) *5
50 μm dia. 70 μm dia. 100 μm dia. 120 μm dia.
Measurement cycle *6 20 μs to 400 μs
Operating ambient illumination Illumination on object surface max.30000 Lx: (incandescent light)
Ambient temperature range Operation: 0 to 50°C, Storage: -15 to +60°C
(No freezing and condensation)
Ambient humidity range Operation/storage: 35 or 85%RH (No condensation)
Degree of protection IP40 (IEC60529)
Vibration resistance (destructive) 10 to 150 Hz (half amplitude 0.35 mm), 80 mins in each of X/Y/Z directions
Shock resistance (destructive) 150 m/s2, 6 direction, 3 times each (up/down, left/right, forward/backward)
Temperature characteristic *7 0.6 μm/°C
(0.2 μm/°C)
1.1 μm/°C
(0.5 μm/°C)
1.8 μm/°C
(1.0 μm/°C)
2.1 μm/°C
(1.2 μm/°C)
LED Safety Risk Group 1 (IEC62471)
Material Chassis: aluminum die cast
Fiber cable sheath: PVC
Calibration ROM: PC
Fiber cable length 0.3 m, 2 m (flex-resistant cable)
Fiber cable minimum bend radius 20 mm
Insulation resistance
(Calibration ROM)
Between case and all terminals: 20 MΩ (by 250 VDC)
Dielectric strength
(Calibration ROM)
Between case and all terminals: 1000 VAC, 50/60 Hz, 1 min
Weight Fiber cable length 0.3 m Approx. 170g
Fiber cable length 2 m Approx. 180g
Accessories Calibration ROM fixing screw (M2×5mm) × 1,
Fiber cable protective cap × 1, Strap × 2,
Instruction Manual, Precautions

Item Specifications
ZW-SP7007 ZW-SP7010 ZW-SPR7007 ZW-SPR7010
Sensor controller ZW-7000T
Sensor head type Pen-shaped straight type Pen-shaped right angle type
Measurement center distance *1 7 mm 10 mm 7 mm 10 mm
Measuring range *2 ±0.3 mm ±0.7 mm ±0.3 mm ±0.7 mm
Static resolution *3 0.25 μm
Linearity *4 ±0.45 μm ±0.7 μm ±0.7 μm ±1.1 μm
Spot diameter (Total measurent
range) *5
130 μm dia. 170 μm dia. 150 μm dia. 190 μm dia.
Measurement cycle *6 20 μs to 400 μs
Operating ambient illumination Illumination on object surface max.30000 Lx: (incandescent light)
Ambient temperature range Operation: 0 to 50°C, Storage: -15 to +60°C
(No freezing and condensation)
Ambient humidity range Operation/storage: 35 or 85%RH (No condensation)
Degree of protection IP40 (IEC60529)
Vibration resistance (destructive) 10 to 150 Hz (half amplitude 0.35 mm), 80 mins in each of X/Y/Z directions
Shock resistance (destructive) 150 m/s2, 6 direction, 3 times each (up/down, left/right, forward/backward)
Temperature characteristic *7 0.8 μm/°C
(0.4 μm/°C)
0.8 μm/°C
(0.4 μm/°C)
0.8 μm/°C
(0.4 μm/°C)
0.8 μm/°C
(0.4 μm/°C)
LED Safety Risk Group 1 (IEC62471)
Material Chassis: SUS
Fiber cable sheath: PVC
Calibration ROM: PC
Mounting Plate: Aluminum
Chassis: SUS, aluminum
Fiber cable sheath: PVC
Calibration ROM: PC
Mounting Plate: Aluminum
Fiber cable length 0.3 m, 2 m (flex-resistant cable)
Fiber cable minimum bend radius 20 mm
Insulation resistance
(Calibration ROM)
Between case and all terminals: 20 MΩ (by 250 VDC)
Dielectric strength
(Calibration ROM)
Between case and all terminals: 1000 VAC, 50/60 Hz, 1 min
Weight Fiber cable length 0.3 m Approx. 27 g
Fiber cable length 2 m Approx. 37 g
Fiber cable length 0.3 m Approx. 31 g
Fiber cable length 2 m Approx. 41 g
Accessories Installation plate × 1, Unit fixing screws (M2 × 10 mm) × 4,
Calibration ROM fixing screw (M2 × 5 mm) × 1,
Fiber cable protective cap × 1, Strap × 2,
Instruction Manual, Precautions

*1. Indicates the distance from the front of the sensor head. The pen-shaped right angle type has a maximum individual
      difference of ±0.15 mm in the distance from the front of the sensor head.
*2. The measurement range is higher 28 μs than measurement cycle.
*3. Capacity value when OMRON standard mirror surface target is measured at the measurement center distance as the
      average of 16,384 times.
      The value when the Sensor Controller ZW-7000T is connected.
*4. Material setting for the OMRON standard mirror surface target: Error from an ideal straight line when measuring on
      mirror surface.
*5. Capacity value defined by 1/e2 (13.5%) of the peak optical intensity of the measurement wavelength.
*6. When an extension fiber cable of 10 m or longer is connected, the setting rage of the measurement cycle (exposure
      time) changes. For details, refer to Setting Measurement Cycle in the ZW-8000/7000/5000 User's Manual (Cat. No.
      Z362).
*7. Actual value of the change in measurement value at the measurement center distance when fastened with an
     aluminum jig between the Sensor Head and the target, and with the Sensor Head and the Sensor Controller set in the
     same temperature environment.
     The value in parentheses is the actual value when using an SUS304 jig.
     When measuring the thickness, the value is calculated from the difference between the heights of the surface and rear
     surface, so there is no effect on the temperature change.

ZW-S5010/S5020/S5030/SP5007/SP5010/SPR5007/SPR5010

Item Specifications
ZW-S5010 ZW-S5020 ZW-S5030
Sensor controller ZW-5000T
Sensor head type Square-shaped straight type
Measurement center distance *1 10 mm 20 mm 30 mm
Measuring range ±0.5 mm ±1 mm ±2 mm
Static resolution *2 0.25 μm
Linearity *3 ±0.45 μm ±0.9 μm ±2.0 μm
Spot diameter (Total measurent
range) *4
9 μm dia. 13 μm dia. 18 μm dia.
Measurement cycle *5 80 μs to 1,600 μs
Operating ambient illumination Illumination on object surface max.30000 Lx: (incandescent light)
Ambient temperature range Operation: 0 to 50°C, Storage: -15 to +60°C
(No freezing and condensation)
Ambient humidity range Operation/storage: 35 or 85%RH (No condensation)
Degree of protection IP40 (IEC60529)
Vibration resistance (destructive) 10 to 150 Hz (half amplitude 0.35 mm), 80 mins in each of X/Y/Z directions
Shock resistance (destructive) 150 m/s2, 6 direction, 3 times each (up/down, left/right, forward/backward)
Temperature characteristic *6 0.6 μm/°C
(0.2 μm/°C)
1.1 μm/°C
(0.5 μm/°C)
1.8 μm/°C
(1.0 μm/°C)
LED Safety Risk Group 1 (IEC62471)
Material Chassis: aluminum die cast
Fiber cable sheath: PVC
Calibration ROM: PC
Fiber cable length 0.3 m, 2 m (flex-resistant cable)
Fiber cable minimum bend radius 20 mm
Insulation resistance
(Calibration ROM)
Between case and all terminals: 20 MΩ (by 250 VDC)
Dielectric strength
(Calibration ROM)
Between case and all terminals: 1000 VAC, 50/60 Hz, 1 min
Weight Fiber cable length 0.3m Approx. 170g
Fiber cable length 2m Approx. 180g
Accessories Calibration ROM fixing screw (M2×5mm) × 1,
Fiber cable protective cap × 1, Strap × 1,
Instruction Manual, Precautions

Item Specifications
ZW-SP5007 ZW-SP5010 ZW-SPR5007 ZW-SPR5010
Sensor controller ZW-5000T
Sensor head type Pen-shaped straight type Pen-shaped right angle type
Measurement center distance *1 7 mm 10 mm 7 mm 10 mm
Measuring range ±0.3 mm ±0.7 mm ±0.3 mm ±0.7 mm
Static resolution *2 0.25 μm
Linearity *3 ±0.45 μm ±0.7 μm ±0.7 μm ±1.1 μm
Spot diameter (Total measurent
range) *4
13 μm dia. 18 μm dia. 15 μm dia. 20 μm dia.
Measurement cycle *5 80 μs to 1,600 μs
Operating ambient illumination Illumination on object surface max.30000 Lx: (incandescent light)
Ambient temperature range Operation: 0 to 50°C, Storage: -15 to +60°C
(No freezing and condensation)
Ambient humidity range Operation/storage: 35 or 85%RH (No condensation)
Degree of protection IP40 (IEC60529)
Vibration resistance (destructive) 10 to 150 Hz (half amplitude 0.35 mm), 80 mins in each of X/Y/Z directions
Shock resistance (destructive) 150 m/s2, 6 direction, 3 times each (up/down, left/right, forward/backward)
Temperature characteristic *6 0.8 μm/°C
(0.4 μm/°C)
0.8 μm/°C
(0.4 μm/°C)
0.8 μm/°C
(0.4 μm/°C)
0.8 μm/°C
(0.4 μm/°C)
LED Safety Risk Group 1 (IEC62471)
Material Chassis: SUS
Fiber cable sheath: PVC
Calibration ROM: PC
Mounting Plate: Aluminum
Chassis: SUS, aluminum
Fiber cable sheath: PVC
Calibration ROM: PC
Mounting Plate: Aluminum
Fiber cable length 0.3 m, 2 m (flex-resistant cable)
Fiber cable minimum bend radius 20 mm
Insulation resistance
(Calibration ROM)
Between case and all terminals: 20 MΩ (by 250 VDC)
Dielectric strength
(Calibration ROM)
Between case and all terminals: 1000 VAC, 50/60 Hz, 1 min
Weight Fiber cable length 0.3 m Approx. 29 g
Fiber cable length 2 m Approx. 39 g
Fiber cable length 0.3 m Approx. 33g
Fiber cable length 2 m Approx. 43g
Accessories Installation plate × 1, Unit fixing screws (M2 × 10 mm) × 4,
Calibration ROM fixing screw (M2 × 5 mm) × 1,
Fiber cable protective cap × 1, Strap × 1,
Instruction Manual, Precautions

*1. Indicates the distance from the front of the sensor head. The pen-shaped right angle type has a maximum individual
      difference of ±0.15 mm in the distance from the front of the sensor head.
*2. Capacity value when OMRON standard mirror surface target is measured at the measurement center distance as the
      average of 16,384 times.
      The value when the Sensor Controller ZW-5000T is connected.
*3. Material setting for the OMRON standard mirror surface target: Error from an ideal straight line when measuring on
      mirror surface.
*4. Capacity value defined by 1/e2 (13.5%) of the peak optical intensity of the measurement wavelength.
*5. When an extension fiber cable of 5 m or longer is connected, the setting rage of the measurement cycle (exposure
      time) changes. For details, refer to Setting Measurement Cycle in the ZW-8000/7000/5000 User's Manual (Cat. No.
      Z362).
*6. Actual value of the change in measurement value at the measurement center distance when fastened with an
     aluminum jig between the Sensor Head and the target, and with the Sensor Head and the Sensor Controller set in the
     same temperature environment.
     The value in parentheses is the actual value when using an SUS304 jig.
     When measuring the thickness, the value is calculated from the difference between the heights of the surface and rear
     surface, so there is no effect on the temperature change.

Sensor Controller

Item Specifications
ZW-8000T ZW-7000T ZW-5000T
Input/output type NPN/PNP dual type
Number of connected sensor heads 1
Sensor head compatibility ZW-S80[][]/
ZW-SP80[][]/
ZW-SPR80[][]
ZW-S70[][]/
ZW-SP70[][]/
ZW-SPR70[][]
ZW-S50[][]/
ZW-SP50[][]/
ZW-SPR50[][]
LED Safety Risk Group 1 (IEC62471)
LASER safety Class 1 (JIS, IEC/EN, FDA, GB/T) ⎯
Segment
Display
Main display 11-segment white display, 6 digits
Sub-display 11-segment green display, 6 digits
LED
display
Status indicators HIGH (orange), PASS (green), LOW (orange), STABILITY (green),
ZERO (green), ENABLE (green), THRESHOLD-H (orange),
THRESHOLD-L (orange), RUN (green)
EtherCAT indicator ECAT RUN (green), L/A IN (Link/Activity IN) (green), L/A OUT
(Link/Activity OUT) (green), ECAT ERR (red)
External
I/F
Ethernet 100BASE-TX/10BASE-T, Non-procedure (TCP/UDP), EtherNet/IP
EtherCAT EtherCAT exclusive protocol 100BASE-TX
RS-232C Max. 115,200 bps
Analog
output
terminal
block
Analog voltage output
(OUT V)
-10 V to +10 V, output impedance: 100 Ω
Analog current output
(OUT A)
4 mA to 20 mA, max. load resistance: 300 Ω
32-pole
expansion
connector
Judgment output
(HIGH/PASS/LOW)
Transistor output system
Output voltage: 21.6 to 30 VDC
Load current: 50 mA or less
Residual voltage when turning ON: 2 V or less
Leakage voltage when turning OFF: 0.1 mA or less
Busy output (BUSY)
Alarm output (ALARM)
Enable output
(ENABLE)
Sync flag output
(SYNFLG)
Trigger busy output
(TRIGBUSY)
Logging state output
(LOGSTAT)
Logging error output
(LOGERR)
Stability output
(STABILITY)
Task state output
(TASKSTAT)
LIGHT OFF input
(LIGHT OFF)
DC input system
Input voltage: 24 VDC ± 10% (21.6 to 26.4 VDC)
Input current: 7 mA Type. (24 VDC)
ON voltage/ON current: 19 V/3 mA or less
ON voltage/ON current: 5 V/1 mA or less
Zero reset input
(ZERO)
Timing input (TIMING)
Reset input (RESET)
Sync input (SYNC)
Trigger input (TRIG)
Logging input
(LOGGING)
Bank Currently
selected
bank output
(BANK_OUT
1 to 3)
Transistor output system
Output voltage: 21.6 to 30 VDC
Load current: 50 mA or less
Residual voltage when turning ON: 2 V or less
Leakage voltage when turning OFF: 0.1 mA or less
Bank Selection
input
(BANK_SEL
1 to 3)
DC input system
Input voltage: 24 VDC ± 10% (21.6 to 26.4 VDC)
Input current: 7 mA Type. (24 VDC)
ON voltage/ON current: 19 V/3 mA or more
OFF voltage/OFF current: 5 V/1 mA or less
Main
functions
Exposure time Automatic/Fixed
Measuring cycle *1 60 μs to 7,500 μs 20 μs to 400 μs 80 μs to 1,600 μs
Material setting Standard/Mirror/Rough surfaces
Measurement item Height/Thickness of transparent object/Calculation
Filtering Median/Average/Differentiation/High pass/Low pass/Band pass
Output Scaling/Different holds/Zero reset/Logging for a measured value/
Keep, Clamp
Display Measured value/Threshold value/Analog output voltage or current
value/Judgment result/Resolution/Light power/Internal logging
condition/Peak amount of received light
Number of configurable banks NORMAL mode: Max. 8 banks
JUDGMENT mode: Max. 32 banks
Task process Multi-task (up to 4 tasks per bank)
System Save/Initialization/Display measured information/Communication
settings/Sensor head calibration/Key-lock/Zero reset memory/
Timing input
Rating Power supply voltage 21.6 to 26.4 VDC (including ripple)
Current consumption 700 mA or less 800 mA or less
Insulation resistance Across all lead wires and FG terminal: 20 MΩ (by 250 VDC)
Dielectric strength Between all lead wires and FG terminal: 500 VAC, 50/60 Hz,
1 minute
Environ-
mental
resistance
Degree of protection IP20 (IEC60529)
Vibration resistance (destructive) 10 to 55 Hz (half amplitude 0.35 mm), 50 mins in each of X/Y/Z
directions
Shock resistance (destructive) 150 m/s2, 6 direction, 3 times each (up/down, left/right, forward/
backward)
Ambient temperature range Operation: 0 to 40°C,
Storage: -15 to +60°C (No freezing and condensation)
Ambient humidity range Operation/storage: 35 to 85%RH (No condensation)
Grounding D-type grounding (grounding resistance of 100 Ω or less)
Note: For conventional Class D grounding
Material Chassis: PC
Weight Approx. 950 g
(main unit only),
Approx. 150 g
(Parallel cable)
Approx. 900g (main unit only),
Approx. 150 g (Parallel cable)
Accessories Parallel cable (ZW-XCP2E) × 1
10 Fiber cleaners (ZW-XCL) × 1
Instruction Manual
Member registration sheet
Precautions
Parallel cable
(ZW-XCP2E) × 1
10 Fiber cleaners
(ZW-XCL) × 1
Fiber adapter cap × 1
Strap × 1
Instruction Manual
Member registration
sheet
Precautions

Note: The Export Trade Control Order compatible Sensor Controller (ZW-8000T/7000T/5000T) is available.
         When using this Controller, the minimum resolution is 0.25 μm regardless of the connected Sensor Head and setting
         conditions.
*1. When an extension fiber cable of 2 m or longer (on the ZW-8000 series), 10 m or longer (on the ZW-7000 series) or
     5 m or longer (on the ZW-5000 series) is connected, the setting rage of the measurement cycle (exposure time)
     changes. For details, refer to Setting Measurement Cycle in the ZW-8000/7000/5000 User's Manual (Cat. No. Z362).

EtherCAT Communications Specifications

Item Specification
Communications standard IEC61158 Type12
Physical layer 100BASE-TX(IEEE802.3)
Connectors RJ45 × 2
ECAT IN: EtherCAT input
ECAT OUT: EtherCAT output
Communications media Category 5 or higher (cable with double, aluminum tape and braided shielding) is
recommended.
Communications distance Distance between nodes: 100 m max.
Process data Variable PDO mapping
Mailbox (CoE) Emergency messages, SDO requests, SDO responses, and SDO information
Distributed clock Synchronization in DC mode.
LED display L/A IN (Link/Activity IN) × 1, AL/A OUT (Link/Activity OUT) × 1, AECAT RUN × 1,
AECAT ERR × 1

Automation Software Sysmac Studio

Item Operating environment *3
Operating system (OS)
*1
Windows 7 SP1 (32-bit/64-bit version)/Windows 8.1 (32-bit/64-bit version)/
Windows 10(32-bit/64-bit version)/Windows 11 (64-bit version)
CPU Windows computers with Intel® Celeron® processor 540 (1.8 GHz) or faster CPU.
Intel® Core™ i5 M520 processor (2.4 GHz) or equivalent or faster recommended.
Main memory 2 GB min.
4 GB min. recommended
Hard disk Minimum 4.6 GB of Hard disk space is required to install. *2
Display XGA 1024 × 768, 16,000,000 colors
WXGA 1280 × 800 dots or higher resolution is recommended.
Disk drive DVD-ROM drive
Communications ports USB port corresponded to USB 2.0, or Ethernet port *4
Supported languages Japanese, English, German, French, Italian, Spanish, simplified Chinese,
traditional Chinese, Korean

*1. Note about Sysmac Studio compatible operating systems: The required system and hard disk capacity differs according
      to the system environment.
*2. Separate logging memory is required to use the file logging function.
*3. Describes System Requirements and notes of Sysmac Studio Measurement Sensor Edition.
      For details on System Requirements and notes of Sysmac Studio Measurement Sensor Edition, refer to Sysmac Studio
      Version 1 Operation Manual.
*4. For information on how to connect a personal computer with the controller or other hardware and information on
     required cables, refer to manuals for each hardware.

Version Information

Sensor Head/Cable, Sensor Controller, and Sysmac Studio

The applicable version of the Sensor Controller varies depending on the Sensor Head or Cable. The versions are listed below.
Use the latest version of Sysmac Studio Standard Edition/Measurement Sensor Edition.

Sensor head/Cable ZW Series Version of Sensor
Controller
Corresponding version of
Sysmac Studio Standard
Edition/Measurement
Sensor Edition
Type Model
Square-shaped straight type ZW-S80[]0 []M ZW-8000[] Version 3.000 or later Version 1.22 or higher
Pen-shaped straight type ZW-SP8007 []M
ZW-SP8010 []M
Pen-shaped right-angle type ZW-SPR8007 []M
ZW-SPR8010 []M
Extension Fiber Cable ZW-XF80[][]R
Square-shaped straight type ZW-S70[]0 []M ZW-7000[] Version 2.030 or later Version 1.15 or higher
Pen-shaped straight type ZW-SP7007 []M
ZW-SP7010 []M
Version 2.110 or later
Pen-shaped right-angle type ZW-SPR7007 []M
ZW-SPR7010 []M
Extension Fiber Cable ZW-XF7002R
ZW-XF7005R
Version 2.030 or later
ZW-XF7010R
ZW-XF7020R
ZW-XF7030R
Version 2.100 or later
Square-shaped straight type ZW-S50[]0 []M ZW-5000[] Version 2.100 or later Version 1.18 or higher
Pen-shaped straight type ZW-SP5007 []M
ZW-SP5010 []M
Version 2.110 or later
Pen-shaped right-angle type ZW-SPR5007 []M
ZW-SPR5010 []M
Extension Fiber Cable ZW-XF50[][]R Version 2.100 or later

Note: Refer to the Firmware Update in the ZW-8000/7000/5000 User's Manual (Cat. No. Z362) for how to update the
         Sensor Controller.