Refer to Model Number Legend above for the Pt100.
Temperature Sensor with Ferrule (General purpose Models)
last update: April 1, 2021
Refer to Model Number Legend above for the Pt100.
| Element type | Pt100 |
|---|---|
| Class | JIS class B |
| Sheath material | SUS316 (E52-P[]AF)
ASTM316L (E52-P[]B-N, E52-P[]C-N) |
| Sheath outer diameter | 3.2 dia., 4.8 dia., 6.4 dia., 8 dia |
| Conductor type | 3-conductor system |
| Temperature range | -196°C to 450°C (in dry air) |
| Element type | K (CA) |
|---|---|
| Class | JIS class 2 (0.75) |
| Thermal contact | Non-grounded type |
| Sheath material | CA: ASTM316L |
| IC: ASTM316L |
| D | Element wire |
|---|---|
| K (CA)
ASTM316L |
|
| 1 dia. | 650°C |
| 1.6 dia. | 650°C |
| 3.2 dia. | 750°C |
| 4.8 dia. | 800°C |
Note: For details on the permissible temperature, refer to page D-5 of Introduction of Temperature Controllers (Cat. No. H900).
| D | Element wire |
|---|---|
| J (IC)
ASTM316L |
|
| 1 dia. | 450°C |
| 1.6 dia. | 450°C |
| 3.2 dia. | 650°C |
| 4.8 dia. | 750°C |
last update: April 1, 2021