Ask your OMRON representative for the most recent applicable standards for each model.
NX-series Load Cell Input Unit
last update: August 1, 2018
Ask your OMRON representative for the most recent applicable standards for each model.
| Product
name |
Specification | Model | ||||
|---|---|---|---|---|---|---|
| Number
of points |
Conversion
cycle |
I/O refreshing
method * |
Load cell
excitation voltage |
Input range | ||
| Load Cell
Input Unit ![]() |
1 | 125 μs | • Free-Run refreshing
• Synchronous I/O refreshing • Task period prioritized refreshing |
5 VDC ± 10% | -5.0 to
5.0 mV/V |
NX-RS1201 |
* Refer to the I/O Refreshing in the NX-series Load Cell Input Unit User’s Manual (Cat. No. W565) for detailed information on I/O refresh cycle.
Note: The NX-RS1201-K Load Cell Input Unit with the test and calibration certificate is also available. Ask your OMRON representative for details.
| Product name | Specification | Model |
|---|---|---|
| Unit/Terminal Block Coding Pins | For 10 Units (Terminal Block: 30 pins, Unit: 30 pins) | NX-AUX02 |
| Product name | Specification | Model | |||
|---|---|---|---|---|---|
| No. of terminals | Terminal number
indications |
Ground terminal
mark |
Terminal current
capacity |
||
| Terminal Block | 16 | A/B | Provided | 10 A | NX-TBC162 |
Not included.
last update: August 1, 2018