Refer to the OMRON website (www.ia.omron.com) or ask your OMRON representative for the most recent applicable standards for each model.
NX-series Heater Burnout Detection Unit
last update: August 1, 2018
Refer to the OMRON website (www.ia.omron.com) or ask your OMRON representative for the most recent applicable standards for each model.
| Product
name |
Specification | Model | ||||||
|---|---|---|---|---|---|---|---|---|
| CT input section | Control output section | |||||||
| Number
of inputs |
Maximum
heater current |
Number
of outputs |
Internal
I/O common |
Maximum
load current |
Rated
voltage |
I/O
refreshing method |
||
| Heater
Burnout Detection Unit ![]() |
4 | 50 A AC | 4 | NPN | 0.1 A/point,
0.4 A/Unit |
12 to
24 VDC |
Free-Run
refreshing |
NX-HB3101 |
| PNP | 24 VDC | NX-HB3201 | ||||||
| Product name | Specification | Model |
|---|---|---|
| Unit/Terminal Block Coding Pins | Pins for 10 Units (30 terminal block pins and 30 Unit pins) | NX-AUX02 |
| Product name | Specification | Model | |||
|---|---|---|---|---|---|
| No. of
terminals |
Terminal
number indications |
Ground
terminal mark |
Terminal
current capacity |
||
| Terminal Block | 16 | A/B | Not provided | 10 A | NX-TBA162 |
| Product name | Specification | Model |
|---|---|---|
| Current Transformer (CT) * | Hole diameter: 5.8 mm | E54-CT1 |
| Hole diameter: 12.0 mm | E54-CT3 |
* Can be connected to the NX-HB Heater Burnout Detection Unit.
Not included.
last update: August 1, 2018