| Switching capacity (resistive load) | 3.3 to 28 VDC
1 mA to 0.1 A |
|
|---|---|---|
| Continuous carry current | 1A | |
| Contact resistance | 200 mΩ max. | |
| Insulation
resistance |
Between non-connected
terminals |
10 MΩ min. (at 250 VDC) |
| Between terminal and
non-current carrying part |
100 MΩ min. (at 500 VDC) | |
| Dielectric
strength |
Between non-connected
terminals |
200 VAC, 50/60 Hz for 1 min |
| Between terminal and
non-current carrying part |
1,000 VAC, 50/60 Hz for 1 min | |
| Vibration resistance | 10 to 55 Hz, 1.5-mm double amplitude | |
| Shock resistance | 490m/s 2 min. | |
| Durability | Mechanical | 30,000 operations min. |
| Electrical | 20,000 operations min. | |
| Ambient temperature | Operating: -10°C to 65°C (with no icing)
Storage: -20°C to 80°C |
|
| Ambient humidity | Operating: 35% to 85% | |
| Max. operating force | 4.41 N max. | |