Ask your OMRON representative for the most recent applicable standards for each model.
NX-series IO-Link Master Unit
last update: March 3, 2025
Ask your OMRON representative for the most recent applicable standards for each model.
| Product name | Specification | Model | ||
|---|---|---|---|---|
| Number of
IO-Link ports |
I/O refreshing
method |
I/O connection
terminals |
||
| NX-series IO-Link Master Unit | 4 | Free-Run refreshing | Screwless clamping
terminal block |
NX-ILM400 |
Order a cable with a connector on one end to connect a sensor of connector type. Refer to the Ordering Information in the catalog of the sensor to connect or the Sensor I/O Connectors/Sensor Controllers on your local OMRON website for recommended products.
| Product name | Specification | Model |
|---|---|---|
| Unit/Terminal Block Coding Pins | Pins for 10 Units
(30 terminal block pins and 30 Unit pins) |
NX-AUX02 |
| Product name | Specification | Model | |||
|---|---|---|---|---|---|
| No. of
terminals |
Terminal number
indications |
Ground terminal
mark |
Terminal current
capacity |
||
| Terminal Block | 16 | A/B | Not provided | 10 A | NX-TBA162 |
The Sysmac Studio is the software that provides an integrated environment for setting, programming, debugging and maintenance of machine automation controllers including the NJ/NX-series CPU Units, NY-series Industrial PC, EtherCAT Slave, and the HMI.
For details, refer to your local OMRON website and Sysmac Studio Catalog (Cat. No. P138).
last update: March 3, 2025