Page top

A7BS / A7BL

Thumbwheel Switch

A7BS / A7BL

Wide Range of Locking-type Models Available

Switches (Single Switch Units)

Model A7BS A7BS-20[]-S
Classification
(See note 1.)
Snap-in (front mounting) a7bs_a7bl_lineup1_1_1 Snap-in (front mounting)
With external stoppers a7bs_a7bl_lineup1_1_2
Character height Decimal: 4.8 mm Hexadecimal: 3.2 mm 4.8 mm
Terminals Solder terminals *1
Color Light gray Black Light gray Black
Output code number Model
06 (binary coded decimal) A7BS-206 A7BS-206-1 A7BS-206-S A7BS-206-S-1
07 (binary coded decimal,
with component adding provision) *2
A7BS-207 A7BS-207-1 A7BS-207-S A7BS-207-S-1
54 (binary coded hexadecimal) A7BS-254 A7BS-254-1 --- ---
55 (binary coded hexadecimal,
with component-adding provision) *2
A7BS-255 A7BS-255-1 --- ---

Model A7BL
Classification
(See note 1.)
Snap-in (front mounting)
Locking type
a7bs_a7bl_lineup1_2_1
Character height 4.8 mm
Terminals Solder terminals *1
Color Light gray Black
Output code number Model
06 (binary coded decimal) A7BL-206 A7BL-206-1
07 (binary coded decimal,
with component-adding provision) *2
A7BL-207 A7BL-207-1

Note: 1. The classification diagrams show 4 Switch Units combined with End Caps to create 4-digit displays.
         2. The model numbers given above are for Switch Units.
         3. Models with +, - displays can also be produced. Add “-PM” after the “206” or “207” in the model number
           (e.g., A7BS-206-PM or A7BS-207-PM-1).
*1. For models with PCB terminals, add “-P2” to the model number (e.g., A7BS-207-P2-1).
*2. Models with diodes are available. Add “-D” to the model number (e.g., A7BS-207-D or A7BS-207-D-1).

Accessories (Order Separately)

Use accessories, such as End Caps, Spacers, and Connectors with the Switch Units.

End Caps, Spare Units, and Connectors

Accessory Color Light gray Black
End Caps (1 pair) A7B-M A7B-M-1
Spacer A7B-P[] * A7B-P[]-1 *
Connectors Solder terminals A7B-C
PCB terminals A7B-CP

* The [] in the Spacer model number stands for a letter in the range A to U. (Refer to the table in the following
  explanation about Spacers.)

End Caps

End Caps are used on the Switch Units at each end and allow all the Switch Units to be securely mounted to a panel. They come in pairs, one for the left and one for the right.

Spacers

  • Spacers are used for creating extra space or gaps between the Switch Units and have the same dimensions as the Switch Units themselves.
  • There are also Spacers with engraved characters or symbols that can be used for indicating units, such as time and length. (Refer to the following table.) Consult your OMRON representative for details.

Symbol A B C D E F G H J K L Q T U
Stamp No designation SEC MIN H g kg mm cm m °C PCS x 10
SEC
0