(Unit: mm)
Digital Temperature Controller (48 x 96 mm)
last update: December 20, 2018
(Unit: mm)
E5ED
E5ED-B
•Setup Tool ports are provided as standard feature. Use these ports to connect a computer to the Digital Temperature Controller. The E58-CIFQ2 USB-Serial Conversion Cable is required to connect to the port on the top panel. The E58-CIFQ2 USB-Serial Conversion Cable and E58-CIFQ2-E Communications Conversion Cable are required to connect to the port on the front panel. (You cannot leave either port connected constantly during operation.)
•Recommended panel thickness is 1 to 8 mm.
•Group mounting is not possible in the vertical direction. (Maintain the specified mounting space between Controllers.)
•To mount the Controller so that it is waterproof, insert the waterproof packing onto the Controller.
•When two or more Controllers are mounted, make sure that the surrounding temperature does not exceed the
allowable operating temperature specified in the specifications.
•Use a control panel thickness of 1 to 3 mm if the Y92A-49N and a USB-Serial Conver-sion Cable are used together.
* Selections for Control Outputs 1 and 2: QR or RR
If you also specify 022 for the option selection and use group
mounting, the ambient temperature must be 45°C or less. Maintain the following spacing when more than one Digital Controller is installed at an ambient temperature of 55°C.
CableE58-CIFQ2
Note:Always use this product together with the E58-CIFQ2.
E53-COV24 (Three Covers provided.)
The Terminal Covers are provided with the Digital Temperature Controller.
Order the Terminal Cover separately if it becomes lost or damaged.
Y92S-P9 (for DIN 48 × 96)
The Waterproof Packing is provided with the Digital Temperature Controller.
Order the Waterproof Packing separately if it becomes lost or damaged.
The Waterproof Packing can be used to achieve an IP66 degree of protection.
Also, keep the Port Cover on the front-panel Setup Tool port of the E5ED securely closed.
(Deterioration, shrinking, or hardening of the waterproof packing may occur depending on the operating environment. Therefore, periodic replacement is recommended to ensure the level of waterproofing specified in IP66. The time for periodic replacement depends on the operating environment. Be sure to confirm this point at your site. Consider three years as a rough standard.)
Y92S-P7
Order this Port Cover separately if the Port Cover on the front-panel Setup Tool port is lost or damaged. The Waterproof Packing must be periodically replaced because it may deteriorate, shrink, or harden depending on the operating environment.
Y92F-51 (Two Adapters provided.)
One pair is provided with the Controller.
Order this Adapter separately if it becomes lost or damaged.
Y92A-49N (for DIN 48 × 96)
Y92F-59
Use this Draw-out Jig to remove the interior body of the Digital Temperature Controller from the case to perform maintenance without removing the terminal wiring.
E54-CT1
E54-CT1L
Thru-current (Io) vs. Output Voltage (Eo)
(Reference Values)
E54-CT1 or E54-CT1L
Maximum continuous heater current: 50 A (50/60 Hz)
Number of windings: 400±2
Winding resistance: 18±2 Ω
E54-CT3
E54-CT3 Accessories
E54-CT3L
Thru-current (Io) vs. Output Voltage (Eo)
(Reference Values)
E54-CT3 or E54-CT3L
Maximum continuous heater current: 120 A (50/60 Hz)
(Maximum continuous heater current for an OMRON Digital Temperature Controller is 50 A.)
Number of windings: 400±2
Winding resistance: 8±0.8 Ω
last update: December 20, 2018