| Recom-
mended camera |
Model | Focal
dis- tance (mm) |
Aper-
ture (F No) |
Field of view
(V × H) |
Closest
distance (mm) |
Filter
size |
Weight
(g) |
Total
length (mm) |
Maximum
com- patible CCD |
|
|---|---|---|---|---|---|---|---|---|---|---|
| FH-S[]X12 | FH-S[]21R | |||||||||
| FH-S[]X12
FH-S[]21R |
3Z4S-LE VS-LLD12.5 | 12.5 | 2.5 to
16 |
45.1°×
58.8° |
39.0°×
56.0° |
40.9 | M62
P0.75 |
380 | 84.3 to 86.1 | 4/3
inches |
| 3Z4S-LE VS-LLD18 | 18 | 2.1 to
16 |
32.2°×
42.8° |
27.6°×
40.6° |
53.8 | M43
P0.75 |
320 | 82.3 to 83.8 | ||
| 3Z4S-LE VS-LLD25 | 25 | 2.1 to
16 |
23.4°×
31.5° |
20.1°×
29.8° |
66.0 | M43
P0.75 |
285 | 82.8 to 84.9 | ||
| 3Z4S-LE VS-LLD35 | 35 | 2.2 to
16 |
16.9°×
22.8° |
14.4°×
21.5° |
129.5 | M46
P0.75 |
295 | 82.5 | ||
| 3Z4S-LE VS-LLD50 | 50 | 2.2 to
16 |
11.8°×
16.1° |
10.1°×
15.2° |
205.4 | M46
P0.75 |
250 | 73.0 | ||