| Sensor
method |
Appearance | Case
material |
Sheath
material |
Connection method | Sensing
distance |
Output | Model |
|---|---|---|---|---|---|---|---|
| Through-
beam |
![]() |
Polybutylene
terephthalate |
PVC | Pre-wired cable (2 m) | 0.2 to 3 m
(Red light) |
PNP | E3ZS-T81A |
Single-beam Safety Sensor
last update: July 8, 2024
| Sensor
method |
Appearance | Case
material |
Sheath
material |
Connection method | Sensing
distance |
Output | Model |
|---|---|---|---|---|---|---|---|
| Through-
beam |
![]() |
Polybutylene
terephthalate |
PVC | Pre-wired cable (2 m) | 0.2 to 3 m
(Red light) |
PNP | E3ZS-T81A |
| Name | No. of I/O points | Unit version | Model | |||
|---|---|---|---|---|---|---|
| Safety
inputs |
Test
outputs |
Safety outputs | Standard
outputs |
|||
| Safety Controller | 10 | 4 | Semiconductor outputs: 4 | 4 | Ver.2.0 | G9SP-N10S |
| 10 | 6 | Semiconductor outputs: 16 | --- | G9SP-N10D | ||
| 20 | 6 | Semiconductor outputs: 8 | --- | G9SP-N20S | ||
Note: For details, refer to the G9SP Catalog (F090).
| Unit type | Specifications | Unit
version |
Model | |||
|---|---|---|---|---|---|---|
| Maximum number of
safety I/O points |
Program
capacity |
Number of safety
master connections |
I/O refreshing
method |
|||
| Safety CPU
Unit |
256 points | 512 KB | 32 | Free-Run refreshing | Ver.1.1 | NX-SL3300 |
| 1024 points | 2048 KB | 128 | Free-Run refreshing | NX-SL3500 | ||
| Unit type | Specifications | Unit
version |
Model | |||||
|---|---|---|---|---|---|---|---|---|
| Number of
safety input points |
Number of
test output points |
Internal
I/O common |
Rated
input voltage |
Number of
safety slave connections |
I/O
refreshing method |
|||
| Safety
Input Units |
4 points | 2 points | Sinking
inputs (PNP) |
24 VDC | 1 | Free-Run
refreshing |
Ver.1.1 | NX-SIH400 |
| Appearance | Model |
|---|---|
![]() |
E39-L104 |
| Dimensions | Model | Quantity | Remarks |
|---|---|---|---|
![]() |
E39-E11 | 2 per Emitter
and Receiver (4 total) |
For use with E3ZS-T81A. This filter prevents mutual interference by
changing the direction of polarized light of the 2 adjacent Emitter/ Receivers. However, when the filter is attached, the maximum sensing distance of the E3ZS is reduced to 1.5 m. |
last update: July 8, 2024