Type | Appearance | Sensing
Distances |
Repeat
accuracy |
Cable specification | Model | |
---|---|---|---|---|---|---|
Shielded | Cylindrical
![]() |
3 dia. × 18 mm | 0.6 mm | 1 μm | Free cutting *2 | E2NC-EDR6-F |
5.4 dia. × 18 mm | 1 mm | 1 μm | Standard *2 | E2NC-ED01 | ||
Free cutting *2 | E2NC-ED01-F | |||||
With Protective
Spiral Tube *1*2 |
E2NC-ED01-S | |||||
8 dia. × 22 mm | 2 mm | 2 μm | Standard *2 | E2NC-ED02 | ||
Free cutting *2 | E2NC-ED02-F | |||||
With Protective
Spiral Tube *1*2 |
E2NC-ED02-S | |||||
Screw
![]() |
M10 × 22 mm | 2 mm | 2 μm | Standard *2 | E2NC-EM02 | |
Free cutting *2 | E2NC-EM02-F | |||||
With Protective
Spiral Tube *1*2 |
E2NC-EM02-S | |||||
Flat
![]() |
30 × 14 × 4.8 mm | 5 mm | 2 μm | Standard *2 | E2NC-EV05 | |
Free cutting *2 | E2NC-EV05-F | |||||
With Protective
Spiral Tube *1*2 |
E2NC-EV05-S | |||||
Unshielded | Screw
![]() |
M18 × 46.3 mm | 7 mm | 5 μm | Standard *2 | E2NC-EM07M |
Free cutting *2 | E2NC-EM07M-F | |||||
With Protective
Spiral Tube *1*2 |
E2NC-EM07M-S | |||||
Heat-
resistant |
Screw
![]() |
M12 × 22 mm | 2 mm | 2 μm | Standard *2 | E2NC-EM02H |