Page top

LVS-9585 Series

Code Verification System

LVS-9585 Series

Portable Barcode Verification System

• Verify a broad variety of direct part marks as well as 1D and 2D printed barcodes with a single model.

• Software automatically selects best lighting performance from integrated red or white dome and 30° angle lighting.

• Validates printed barcodes to ISO / IEC, ANSI, GS1, and UDI print quality standards.

• Validates direct part marks (DPM) to ISO, MIL-STD-130, and GS1 standards.

• Software options include Multi-Sector for verification of multiple barcodes and GS1 AI content check.

• 21 CFR Part 11 compliant-ready.

• Supports 19 languages.

• Export verification reports to Excel or SQL database.

• Save verification reports to PDF.

• Includes NIST-Traceable Calibrated Conformance Standard Test Card for calibrating the system.

ISO/ANSI for 1D

LVS-95XX series barcode verifiers inspect all nine ISO and ANSI parameters for linear (1D) barcodes, have the ability to identify blemishes, and can perform simple human-readable validation.

ISO/ANSI for 2D

The LVS-95XX series verifies 2D codes and reports all parameters as specified in the applicable symbology specification.

Analytical Tools

Equipped with numerous analytical tools to identify and evaluate barcode errors.
Problems are color-coded to make problem solving easy.

Software

LVS-95XX software includes GS1 System Symbol Specification Tables. GS1 tables set standards for barcode data structure and how to maintain the quality of codes during barcode creation.
OMRON Microscan offers an onlinetraining course on GS1 tables and how these apply to different organizations.

Software Upgrade: EAIV

The Enhanced Application Identifier Verification (EAIV) option verifies that all GS1 Application Identifiers, such as Expiration Date, Global Trade Item Number (GTIN), and Batch Number, embedded in the datastructure of a GS1 barcode match the data programmed in the EAIV feature by the user.

User Permission Options

Manage permissions through LVS-95XX software: Passwords are stored in a local database.
All passwords are encrypted, include an expiration date, and count failed password attempts.

Manage permission through Microsoft Active Directory: User privileges are based on Microsoft authentication and LVS-95XX permissions are assigned based on group membership.

Portability

Connects to the latest Windows OS tablets.

LVS–9585: Available Symbologies

LVS-9585 Series Features 10