Model | PNP(COM2) | E8PC-010D-E | E8PC-100D-E | E8PC-400D-E |
---|---|---|---|---|
PNP(COM3) | E8PC-010T-E | E8PC-100T-E | E8PC-400T-E | |
NPN | E8PC-010-E | E8PC-100-E | E8PC-400-E | |
Pressure
monitoring *1 |
Rated pressure range | -0.1 to 1 MPa | 0 to 10 MPa | 0 to 40 MPa |
Display range | -0.20 to 1.10 MPa | -0.10 to 11.00 MPa | -0.10 to 44.00 MPa | |
Withstand pressure *2 | 4 MPa | 30 MPa | 50 MPa | |
Burst pressure | 8 MPa | 60 MPa | 80 MPa | |
Display resolution | 0.001 MPa | 0.01 MPa | 0.01 MPa | |
Applicable fluid
temperature *3 |
-20 to +100°C (no icing or condensation) | |||
Pressure response time
*4 |
Control output: Select 3 to 6000 ms
Analog output: Set value + 2 ms (90% response) |
|||
Pressure monitoring
precision |
±1.0% of F.S. or less | |||
Pressure repeatability *5 | ±0.3% of F.S. or less | |||
Ambient temperature
characteristics *6 |
±0.6% of F.S./10°C | |||
Hysteresis | Variable | |||
Pressure type | Gauge pressure | |||
Temperature
monitoring *7 |
Temperature monitoring
rated range |
-20 to 100°C | ||
Temperature monitoring
precision |
±4°C | |||
Temperature repeatability | ±1°C | |||
Control
output judgment (selectable) |
Standard mode | Judge if the measured value is the threshold value or more (or less). | ||
Window mode | Judge if the measured value is within the upper and lower limits. | |||
Compatible fluid | Gas and fluid not corroding the material of the wetted part (such as water,
glycol solution, and oil) |
|||
Display method | Numerical value indication: 4-digit 7-segment white LED with inverting
function Status indicator: Normal operation (green), status indication (orange), and error (red) The content of status indication is selectable. Output indicator: OUT1 operation (orange), OUT2 operation (orange) Unit indication: E8PC-[][][][]: MPa (white), E8PC-[][][][]-E: MPa (white), bar (white), psi (white), °C (white) IO-Link indicator: Lighting when communications are in progress (green) |
|||
Delay setting | 1 to 9999 ms
(Select a function from invalid, ON delay, OFF delay, and one-shot.) |
|||
Connection method | M12, 4-pole connector type | |||
Connecting diameter | G3/4 male (Use the optional adapter to convert the diameter) Connection
strength 20 N·m |
|||
Output ch1
(selectable) |
Control output | Pressure control output (N.O./N.C.)
E8PC-[][][]D/T: PNP E8PC-[][]: NPN 30 VDC or less, Class 2, max. 100 mA, residual voltage 1 V or less |
||
Output ch2
(selectable) |
Control output | Pressure control output (N.O./N.C.) / temperature control output (N.O./
N.C.) E8PC-[][][]D/T: PNP E8PC-[][]: NPN 30 VDC or less, Class 2, 100 mA max., residual voltage 1 V or less |
||
Analog current
output *8 |
Pressure analog output / Temperature analog output
Current output 4 to 20 mA (maximum load resistance 350Ω or less) (Display value ± 2% of F.S.) |
|||
External input | One-point teaching, zero point adjustment input (selectable, initial status:
invalid) short-circuit current 1.5 mA or less, input time 20 ms or more |
|||
IO-Link | IO-Link specification | Ver 1.1 | ||
Baud rate | E8PC-[][][]D: COM2 (38.4kbps)
E8PC-[][][]T: COM3 (230.4Kbps) |
|||
Data length | PD Size: 6 byte
OD Size: 1 byte (M-sequence type: TYPE_2_V) |
|||
Minimum cycle time | E8PC-[][][]D (COM2): 3.2 ms
E8PC-[][][]T (COM3): 2.0 ms |
|||
Power
supply |
Power supply voltage | 10 to 30 VDC (including 10% ripple (p-p)), Class 2 | ||
Power consumption | 1,200 mW or less
(When power supply voltage is 30 V, current consumption must be 40 mA or less. When power supply voltage is 10 V, current consumption must be 120 mA or less.) |
|||
Protection circuit | Power supply reverse connection protection, output short-circuit
protection, and output reverse connection protection |
|||
Environment
resistance |
Ambient temperature
range |
-20 to 70°C in operation and storage, respectively (no condensation) | ||
Ambient humidity range | -35 to 85%RH in operation and storage, respectively (no condensation) | |||
Vibration resistance
(destruction) |
1000 VAC, 50/60 Hz, 1 min. between current-carrying parts and case | |||
Shock resistance
(destruction) |
10 to 2000 Hz, double amplitude 1.5 mm, 2 hours in X/Y/Z direction each | |||
Impact (endurance) | 500 m/s2, three times in X/Y/Z direction each | |||
Protective structure | IP67 | |||
Pollution degree | 3 | |||
Altitude | 2,000 m or less | |||
Installation place | Indoor | |||
Material | Wetted part | Pressure port: SUS304L, diaphragm pressure port: Al2O3 (alumina),
O-ring: FKM |
||
Other than wetted part | Head: PPSU, display unit: PES, button: PBT, chassis: SUS304L | |||
Weight | Approx.190 g | |||
Accessories | • Throttle (Model E8PC-YS and E8PC-YS-N), one each
• O-ring x 1 (Model E8PC-010: Model E8PC-YL-1, Model E8PC-100/400: Model E8PC-YL-2) • Ferrite core x 1 (TDK's Model ZCAT1730-0730A) • User's manual (Japanese, English, and Chinese), one each • Compliance sheet • Index list |