Page top

E9NC-AA / VA

IoT Status Monitoring Amplifier

E9NC-AA / VA

IoT Status Monitoring Amplifiers for General-purpose Analog Outputs Are Connectable to Various Sensors

• General-purpose input: Connectable to sensor heads with analog output between 1 to 5 VDC (voltage) or 4 to 20 mA DC (current) for measurements.

• Scaling: Convert analog input to a desired value for display (Upper limit setting: -1999.9999 to 9999.9999)

• No. of connectable units: Max. 30 *

* The maximum number of connectable units varies depending on conditions such as the current consumption of the sensor head.